Solenoid Valves

For solenoid valves that deliver superior performance at the best price, shop online at Omega. ...
[+]
21 Products found
thumbnail

SV-3300 Series 2-way solenoid valves are direct-acting valves featuring brass, stainless steel construction and FKM seal material. The temperature range from -10 to 137°C (14 to 28...

Read More

This product has variations available for quick shipping.

Product Number Category Valve Start Position Body Material Valve Type Wetted Materials Process Connection Size Flow Coefficient (Cv) Max Operating Pressure Max Process Temperature Media Type Features
SV3311-NO
$140.36
10  In Stock
Solenoid
Normally Open
Brass
Direct Acting
SS, Copper, Brass, FKM
1/4"
0.63
AC 45 psi DC 15 psi
137 °C (280 °F)
Liquid, Gas
AC/DC Coil Sold Separately
SV3301-NO
$140.36
16  In Stock
Solenoid
Normally Open
Brass
Direct Acting
SS, Copper, Brass, FKM
1/8\"
0.1
AC 435 psi DC 260 psi
137 °C (280 °F)
Liquid, Gas
AC/DC Coil Sold Separately
SV3303-NO
$140.36
1  In Stock
Solenoid
Normally Open
Brass
Direct Acting
SS, Copper, Brass, FKM
1/8\"
0.22
AC 200 psi DC130 psi
137 °C (280 °F)
Liquid, Gas
AC/DC Coil Sold Separately
SV3305-NO
$140.36
1  In Stock
Solenoid
Normally Open
Brass
Direct Acting
SS, Copper, Brass, FKM
1/8\"
0.45
AC 70 psi DC 30 psi
137 °C (280 °F)
Liquid, Gas
AC/DC Coil Sold Separately
SV3310-NO
$140.36
16  In Stock
Solenoid
Normally Open
Brass
Direct Acting
SS, Copper, Brass, FKM
1/4"
0.45
AC 70 psi DC 30 psi
137 °C (280 °F)
Liquid, Gas
AC/DC Coil Sold Separately
  Load More Items from this family (17) ...
thumbnail

SV-3321 2-way solenoid valves are high pressure directacting valves featuring brass, stainless steel construction and PTFE seal material. The temperature range from -23 to ...

Read More

This product has variations available for quick shipping.

Product Number Category Valve Start Position Body Material Valve Type Wetted Materials Process Connection Size Flow Coefficient (Cv) Max Operating Pressure Max Process Temperature Media Type Features
SV3321
$142.42
4  In Stock
Solenoid
Normally closed
Brass
Direct Acting
SS, Copper, PTFE
1/4"
0.07
AC 0 psi DC 1,300 psi
182 °C (360 °F)
Liquid, Gas
AC/DC Coil Sold Separately
thumbnail

SV-3100 Series 2-way solenoid valves are direct-acting valves featuring brass and stainless steel construction and FKM seal material.The temperature range of -10 to 137°C (14 to 28...

Read More
Product Number Category Valve Start Position Body Material Valve Type Wetted Materials Process Connection Size Flow Coefficient (Cv) Max Operating Pressure Max Process Temperature Media Type Features
SV3105
$69.66
1  In Stock
Solenoid
Normally closed
Brass
Direct Acting
SS, Copper, Brass, FKM
1/8\"
0.35
AC 85 psi DC 30 psi
137 °C (280 °F)
Liquid, Gas
AC/DC Coil Sold Separately
SV3101
$69.66
Available
in 5 days
Solenoid
Normally closed
Brass
Direct Acting
SS, Copper, Brass, FKM
1/8\"
0.1
AC 430 psi DC 220 psi
137 °C (280 °F)
Liquid, Gas
AC/DC Coil Sold Separately
SV3108
$69.66
Available
in 5 days
Solenoid
Normally closed
Brass
Direct Acting
SS, Copper, Brass, FKM
1/4"
0.15
AC 260 psi DC 150 psi
137 °C (280 °F)
Liquid, Gas
AC/DC Coil Sold Separately
SV3103
$69.66
Available
in 5 days
Solenoid
Normally closed
Brass
Direct Acting
SS, Copper, Brass, FKM
1/8\"
0.14
AC 260 psi DC 150 psi
137 °C (280 °F)
Liquid, Gas
AC/DC Coil Sold Separately
SV3109
$69.66
Available
in 5 days
Solenoid
Normally closed
Brass
Direct Acting
SS, Copper, Brass, FKM
1/4"
0.24
AC 175 psi DC 85 psi
137 °C (280 °F)
Liquid, Gas
AC/DC Coil Sold Separately
  Load More Items from this family (3) ...
thumbnail

The SV4100 and SV4300 Series are direct acting solenoid valves. The valves have a brass body with brass and stainless steel wetted parts and a FKM seal material. A temperature rang...

Read More
Product Number Category Valve Start Position Body Material Valve Type Wetted Materials Process Connection Size Flow Coefficient (Cv) Max Operating Pressure Max Process Temperature Media Type Features
SV4103
$141.42
1  In Stock
Solenoid
Normally Open
Brass
Direct Acting
SS, Copper, FKM
1/8\"
0.22
60 psi
137 °C (280 °F)
Liquid, Gas
AC/DC Coil Sold Separately
SV4106
$141.42
Available
in 5 days
Solenoid
Normally Open
Brass
Direct Acting
SS, Copper, FKM
1/4"
0.1
145 psi
137 °C (280 °F)
Liquid, Gas
AC/DC Coil Sold Separately
SV4102
$141.42
Available
in 5 days
Solenoid
Normally Open
Brass
Direct Acting
SS, Copper, FKM
1/8\"
0.1
145 psi
137 °C (280 °F)
Liquid, Gas
AC/DC Coil Sold Separately
SV4105
$141.42
Available
in 5 days
Solenoid
Normally Open
Brass
Direct Acting
SS, Copper, FKM
1/4"
0.06
260 psi
137 °C (280 °F)
Liquid, Gas
AC/DC Coil Sold Separately
SV4104
$141.42
Available
in 5 days
Solenoid
Normally Open
Brass
Direct Acting
SS, Copper, FKM
1/8\"
0.28
50 psi
137 °C (280 °F)
Liquid, Gas
AC/DC Coil Sold Separately
  Load More Items from this family (13) ...
thumbnail

The SVH-110 Series direct acting solenoid valves are normally closed valves that open when energized and close when de-energized. When the coil is energized the plunger lifts the p...

Read More
Product Number Category Valve Start Position Body Material Valve Type Wetted Materials Process Connection Size Flow Coefficient (Cv) Max Operating Pressure Max Process Temperature Media Type Features
SVH-111-24D
$659.45
2  In Stock
Solenoid
Normally closed
316 SS
Direct Acting
300 Series SS, 430 SS, FEP
1/4"
0.005
5,000 psi
204 °C (400 °F)
Liquid, Gas
AC/DC Coil Sold Separately, 24 Vdc
SVH-111-24D-NO
$754.19
Available
in 3 weeks
Solenoid
Normally Open
316 SS
Direct Acting
300 Series SS, 430 SS, FEP
1/4"
0.005
5,000 psi
204 °C (400 °F)
Liquid, Gas
AC/DC Coil Sold Separately, 24 Vdc
SVH-111
$659.45
Available
in 4 weeks
Solenoid
Normally closed
316 SS
Direct Acting
300 Series SS, 430 SS, FEP
1/4"
0.005
10,000 psi
204 °C (400 °F)
Liquid, Gas
AC/DC Coil Sold Separately, 120 Vac
SVH-111-240A
$659.45
Available
in 4 weeks
Solenoid
Normally closed
316 SS
Direct Acting
300 Series SS, 430 SS, FEP
1/4"
0.005
10,000 psi
204 °C (400 °F)
Liquid, Gas
AC/DC Coil Sold Separately, 240 Vac
SVH-111-24A
$659.45
Available
in 4 weeks
Solenoid
Normally closed
316 SS
Direct Acting
300 Series SS, 430 SS, FEP
1/4"
0.005
10,000 psi
204 °C (400 °F)
Liquid, Gas
AC/DC Coil Sold Separately, 24 Vac
  Load More Items from this family (8) ...
thumbnail

TYPICAL APPLICATIONS: Water Treatment, Irrigation, Cooling, Car Washing Equipment, Petroleum Processing, Dish and Bottle Washing The SV291 through SV295 S...

Read More
Product Number Category Valve Start Position Body Material Valve Type Wetted Materials Process Connection Size Flow Coefficient (Cv) Max Operating Pressure Max Process Temperature Media Type Features
SV292
$717.24
3  In Stock
Solenoid
Normally Open
Brass
Pilot Operated
SS, Copper, Buna
1\"
12.5
230 psi
85 °C (185 °F)
Water
AC/DC Coil Sold Separately, Slow Closing
SV291
$567.60
Available
in 10 weeks
Solenoid
Normally Open
Brass
Pilot Operated
SS, Copper, Buna
3/4\"
9.6
230 psi
85 °C (185 °F)
Water
AC/DC Coil Sold Separately, Slow Closing
thumbnail

The new SVH-120 Series is a versatile, ¼ or ½" full port, high pressure, pilot operated, solenoid valve. The SVH-130 Series is a compact size, for where space is limited. The c...

Read More
Product Number Category Valve Start Position Body Material Valve Type Wetted Materials Process Connection Size Flow Coefficient (Cv) Max Operating Pressure Max Process Temperature Media Type Features
SVH-122-NO
$1,015.00
Available
in 4 weeks
Solenoid
Normally Open
316 SS
Direct Acting
300 Series SS, 430 SS, PEAK, Buna, FKM, PTFE, Nylon
1/2\"
4.5
5,000 psi
121 °C (250 °F)
Liquid, Gas
AC/DC Coil Sold Separately, 120 Vac
SVH-122-240A
$877.20
Available
in 4 weeks
Solenoid
Normally closed
316 SS
Direct Acting
300 Series SS, 430 SS, PEAK, Buna, FKM, PTFE, Nylon
1/2\"
4.5
5,000 psi
121 °C (250 °F)
Liquid, Gas
AC/DC Coil Sold Separately, 240 Vac
SVH-121
$824.57
Available
in 3 weeks
Solenoid
Normally closed
316 SS
Direct Acting
300 Series SS, 430 SS, PEAK, Buna, FKM, PTFE, Nylon
1/4"
1.1
7,500 psi
121 °C (250 °F)
Liquid, Gas
AC/DC Coil Sold Separately, 120 Vac
SVH-121-120D
$794.64
Available
in 4 weeks
Solenoid
Normally closed
316 SS
Direct Acting
300 Series SS, 430 SS, PEAK, Buna, FKM, PTFE, Nylon
1/4"
1.1
3,500 psi
121 °C (250 °F)
Liquid, Gas
AC/DC Coil Sold Separately, 120 Vdc
SVH-121-240A
$794.64
Available
in 4 weeks
Solenoid
Normally closed
316 SS
Direct Acting
300 Series SS, 430 SS, PEAK, Buna, FKM, PTFE, Nylon
1/4"
1.1
7,500 psi
121 °C (250 °F)
Liquid, Gas
AC/DC Coil Sold Separately, 240 Vac
  Load More Items from this family (8) ...
thumbnail

TYPICAL APPLICATIONS: Automation, Humidifiers, Water Treatment, Dispensing, Laundry, Dry Cleaning Equipment, Machine Tools, Vending Machines The SV130 Se...

Read More
Product Number Category Valve Start Position Body Material Valve Type Wetted Materials Process Connection Size Flow Coefficient (Cv) Max Operating Pressure Max Process Temperature Media Type Features
SV131
$188.86
Available
in 10 weeks
Solenoid
Normally Open
SS
Direct Acting
SS, Copper, FKM
1/4"
0.05
400 psi
116 °C (240 °F)
Liquid, Gas
AC/DC Coil Sold Separately
SV132
$196.08
Available
in 10 weeks
Solenoid
Normally Open
SS
Direct Acting
SS, Copper, FKM
1/4"
0.11
325 psi
116 °C (240 °F)
Liquid, Gas
AC/DC Coil Sold Separately
SV133
$196.08
Available
in 10 weeks
Solenoid
Normally Open
SS
Direct Acting
SS, Copper, FKM
1/4"
0.15
250 psi
116 °C (240 °F)
Liquid, Gas
AC/DC Coil Sold Separately
thumbnail

SV6100 Series 2-way solenoid valves are internally piloted with assisted lift valves featuring Brass, stainless steel construction and FKM seal material. The temperature range from...

Read More
Product Number Category Valve Start Position Body Material Valve Type Wetted Materials Process Connection Size Flow Coefficient (Cv) Max Operating Pressure Max Process Temperature Media Type Features
SV6106
$754.71
Available
in 5 days
Solenoid
Normally closed
Brass
Pilot Operated
SS, Copper, FKM
1 1/4\"
28.0
150 psi
137 °C (280 °F)
Liquid, Gas
AC/DC Coil Sold Separately
SV6107
$526.17
Available
in 5 days
Solenoid
Normally closed
Brass
Pilot Operated
SS, Copper, FKM
1 1/2\"
36.0
150 psi
137 °C (280 °F)
Liquid, Gas
AC/DC Coil Sold Separately
en-US
en
Save Configuration