Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

2-Way, NC, Pilot Operated, Bronze Valve

Air-Actuated Valve, Bronze, Normally Closed

$347.95

Item# AAV-1015

In stock

Lead Time (If not in stock): 4 weeks
Air-Actuated Valve, Bronze, Normally Closed AAV-1015 AAV-1015
  • Ideal Alternative to Complex Actuated Ball Valves
  • Ideal for Neutral and Some Aggressive Fluids
  • Optical Position Indication Standard
  • Bronze and PTFE Wetted Parts

AAV-1015 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Process Connection Size
Flow Coefficient (Cv)
Pilot Pressure Range
Max Operating Pressure
Category
Body Material
Wetted Materials
Max Process Temperature
Media Type
Features


The AAV-1000 Series of air operated bronze angle seat valves are ideal for use in a wide range of industrial applications. The unique construction permits the use of these valves with a wide range of fluids including steam, select liquids and gases, and vacuums. The valve stem has a self-aligning gland which together with the floating seal assures maximum integrity. The PTFE seal material is used as standard for maximum fluid compatibility.

SPECIFICATIONS
Media Temperature: -10 to 180°C (14 to 360°F)
Ambient Temperature: -10 to 60ºC (14 to 140ºF)
Body Material: Bronze
Seal Material: PTFE
Pilot Media: Air, inert gases, water, maximum 60°C (140°F)
Valve Position: Normally closed
Flow Direction: 1 —> 2 over seat
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Are these valves spring return? Or are they air actuated in both directions?

Asked by: Hiwire
Thank you for your inquiry. This valve only needs to be actuated in one direction.
Answered by: AS Engineer
Date published: 2020-04-03
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_AAV-1015, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration