text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Excelon® Lockout Safety Valves for Compressed Air Systems

$52.74

Item# T72T-2AA-P1N

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $52.74
5-9 $50.10
10-24 $49.05
25-49 $46.94
50-99 $45.88
100-199 $44.83
200+ $43.44

In stock

Lead Time ( If not in Stock): 7 weeks

Excelon® Lockout Safety Valves for Compressed Air Systems T72T-2AA-P1N T72T-2AA-P1N
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 110ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • In-Line or Modular Installation
  • Valves can be Locked in the Closed Position Only
  • Excelon® 3-Port/2-Position Lockout Valves Help Conform to OSHA Lockout Regulations in USA Market

Product info

Process Connection Size
1/4"
Max Pressure
250 psi
Max Operating Temperature
65 °C (150 °F)
Weight
0.36 lb

Product Specs

The T72T Series Lockout Valves are designed for use as a single in-line unit or as part of Norgren's Excelon® modular compressed air line preparation supply system. As a modular component, this lockout valve can quickly be attached to air regulators, filters, oilers, smooth start / exhaust valves and pipe adapters. With our Quickclamp® and Quickclamp® and wall bracket accessories, a complete compressed air supply system can be assembled and mounted in minutes.

Lockout valves are used to protect people and equipment from accidental operation during maintainance, repair or modifications. They are intended to help conform to OSHA regulations for lockout - tag out programs for control of pneumatic power supply.

SPECIFICATIONS
Fluid: Compressed air
Maximum Pressure: 17 bar (250 psig)
Operating temperature*: -34 to 65°C (-30 to 150°F)
CV Factor from IN to OUT Ports:
¼" Ports: 4.0
38" Ports: 8.0
½" Ports: 8.1
¾" Ports: 7.7
CV Factor from OUT to Exhaust Ports on 3-Port/2-Position Valves: 0.2
Exhaust Port Threads on T72T and T73T Models: 10-32
Exhaust Port Threads on T74T Models: 18 PTF with PTF main ports, 18" ISO Rc with ISO G and ISO Rc main ports
Hole Diameter in Slide for Padlock 72 and 73: 8 mm (516")
Hole Diameter in Slide for Padlock: 7.5 mm (0.29")
MATERIALS
Body: Zinc
Slide: Acetal plastic
Elastomers: Nitrile
* Air supply must be dry enough to avoid ice formation at temperatures below 2°C (35°F).

MODEL NO.PORT SIZE (in)CONFIGURATIONWEIGHT kg (lb)
T72T-2AA-P1N 1/4 3-port/2-position threaded exhaust port 0.79 (0.36)
T72T-3AA-P1N 3/8 3-port/2-position threaded exhaust port 0.86 (0.39)
T73T-2AA-P1N 1/4 3-port/2-position threaded exhaust port 0.7 (0.3)
T73T-3AA-P1N 3/8 3-port/2-position threaded exhaust port 0.7 (0.3)
T73T-4AA-P1N 1/2 3-port/2-position threaded exhaust port 0.7 (0.3)
T74T-3AA-P1N 3/8 3-port/2-position threaded exhaust port 0.68 (0.32)
T74T-4AA-P1N 1/2 3-port/2-position threaded exhaust port 0.65 (0.30)

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 123ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration