Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

100:1, 1/4" Compression, 316ss, Electronic Proportioning Valves

316SS - 1/4" Compression, 0.009 Cv ECV

$814.55

Item# FSV11

In stock

Lead Time (If not in stock): 5 weeks
316SS - 1/4" Compression, 0.009 Cv ECV FSV11 FSV11
  • Pulsewidth-Modulated Control Circuit
  • Accepts 0 to 5 Vdc or 4 to 20 mA Setpoint Inputs
  • Made of Corrosion- Resistant 316 and 416 SS/FKM

FSV11 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Flow Coefficient (Cv)
Category
Wetted Materials
Input Control Signal
Max Operating Pressure
Max Process Temperature
Process Connection Type
Process Connection Size
Supply Power
Features


The FSV10 Series electronic proportioning solenoid valves can control the flow of a wide variety of gases and liquids. The variablestroke electromagnetic valve is pulsed by the driver electronics, maintaining the correct magnetic flux level in the solenoid and holding flow at the level of the analog input setpoint signal. A TTL-level input allows the valve to be shut off regardless of analog setpoint signal.
The output power level of the driver electronics is jumper selectable for cooler, more efficient operation. The FSV10 Series requires 12 to 30 Vdc, supplied by the optional FSV-PW 110 Vac plug-in power supply or via the 9-pin D connector (included). These valves come with 8 inches of wire, which must be soldered to the 9-pin D connector.

SPECIFICATIONS
Turndown Ratio: 100:1
Response Time: 500 msec max
Fluid Temperature Range: -10 to 54°C (14 to 130°F)
Typical Valve Surface Temperature: 54°C (130°F) with 24 Vdc power input
Required Power Input (Not Included): 12 to 30 Vdc, 1 A @ 12 Vdc; 0.5 A @ 24 Vdc via 9-pin D connector or DC power jack
Connection: ¼" compression fittings
Setpoint Input Signal: 0 to 5 Vdc or 4 to 20 mA
Valve Dimensions: 87.6 H x 87.6 L x 25.4 mm W (3.45 x 3.25 x 1.00") including compression fittings
Driver Electronics: 7.62 W x 7.62 D x 25.4 mm H (3 x 3 x 1")
Materials in Fluid Contact: 316 and 416 SS, FKM O-rings
Maximum Pressure: 500 psig (3448 kPa)
Maximum Differential Pressure: 50 psid (345 kPa); 35 psid (241 kPa) for FSV15
Leak Integrity: 1 x 10-9 sccs; helium, individually tested
Ambient Temperature: 0 to 50°C (32 to 122°F)
CE Compliance: EMC Directive
89/336/EEC EN55011:1991; Group 1,
Class A EN50082-2:1995
loading all models
loading all reviews
Rated 1 out of 5 by from Did not work with a water application., Device only controlled between 9.5 and 11.2 ma. otherwise it was either no flow, or sporadic flow outside of the range. Within the 9.5 to 11 ma there was no consistency. I was told by technical support that's normal. They would not take it back. My application was 175 to 300 psi H20 metering the flow between 40 and 110 ccm. I would not recommend this product.
Date published: 2021-08-09
  • y_2024, m_4, d_18, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_FSV11, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

What is the required gas filtration upstream of the valve (i.e. allowable particulates)?

Asked by: Michael82
Thank you for your inquiry. A recommended filter for the electronic valve is 20 to 50 microns
Answered by: JC ENG
Date published: 2020-04-06

Can the compression fittings on this be removed/replaced?

Asked by: Matt 1
Thank you for your inquiry. Yes, the compression fittings can be removed/replaced.
Answered by: AS Engineer
Date published: 2020-03-19

Can the valve be driven directly using a PWM signal instead of using the driver electronics? We are looking to replace an existing PWM driven valve (1Hz) and must have a drop-in replacement. Thanks!

Asked by: PD Engineer
Thank you for your inquiry! Unfortunately, this valve can not be driven directly using a PWM signal
Answered by: Application Engineer JM
Date published: 2021-06-09
  • y_2024, m_4, d_17, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_FSV11, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 12ms
  • QUESTIONS, PRODUCT
Electronically Controlled Proportional Valves
$98.80
0 In Stock
en-US
en
Save Configuration