text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

LEAD-FREE BRASS 2-Way Solenoid Valves

$224.54

Item# SV6103A

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $224.54
10-24 $213.31
25-49 $208.82
50-99 $199.84
100-199 $195.35
200+ $190.86

In stock

Lead Time ( If not in Stock): 6 weeks

LEAD-FREE BRASS 2-Way Solenoid Valves SV6103A SV6103A
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 169ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • NSF61-G Approved Materials
  • Normally Closed
  • Ideal for Compressed Air, Inert Gas, Synthetic Oils and Water
  • 120 Vac Standard (220 Vac and DC Coils are Optional)
  • 8 W, AC Coils
  • NEMA 4

Product info

Category
Solenoid
Valve Start Position
Normally closed
Body Material
Lead-Free Brass
Valve Type
Pilot Operated
Wetted Materials
SS, Copper, EPDM
Process Connection Size
1/2\"
Flow Coefficient (Cv)
4.8
Max Operating Pressure
230 psi
Max Process Temperature
137 °C (280 °F)
Media Type
Liquid, Gas
Features
AC/DC Coil Sold Separately

Product Specs

  • Closing Time 100 to 4000 approximately
  • Environmental Rating/Protection NEMA 4
  • Maximum ambient Temperature 137 {C}(280{F})
  • Maximum Media Temperature Coil dependent (see ratings on coils)
  • Minimum Ambient Temperature -10 {C}(14 {F})
  • Opening Time 200 to 500 approximately
  • Valve Body Pattern 2-way

Description

SV6100A Series 2-waysolenoid valves are internallypiloted valvesfeaturing lead-free Brass,stainless steel construction andEPDM seal material. Thetemperature range from-10 to 137°C (14 to 280°F) andEPDM O-ring material is ideal forneutral media such as compressedair, inert gases, synthetic oils andwater.A strain-relief connector is suppliedwith each unit. A ½" conduit plug isalso available.

SPECIFICATIONS
Mounting Position: Any (preferably with solenoid system upright)
Operating Ambient:
    EPDM O-Ring: -10 to 137°C (14 to 280°F)
Maximum Process Temperature: Coil dependent (see ratings on coils)
Voltage Tolerance: ±10%
Opening Time (msec): 200 to 500 approximately
Closing Time (msec): 100 to 4000 approximately
Cycling Rate: approximately 10 to 50 cpm
Duty Cycle: Continuous (100%)
Coil Molding Material:
    Black Polyester (Class F): SV8COIL-115AC, SV8COIL-24DC/60HZ, SV8COIL-220AC
    Black Polyamide (Class F): SV8COIL-12DC, SV8COIL-24DC
    (Class H): SV8COIL-115/60HZ

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 13ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 128ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • CE Icon CE

en-US
en
Save Configuration