text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

High Pressure Solenoid Valve

$639.00

Item# SVH-111

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $639.00
10-24 $607.05
25-49 $594.27
50-99 $568.71
100-199 $555.93
200+ $543.15

In stock

Lead Time ( If not in Stock): 4 weeks

High Pressure Solenoid Valve SVH-111 SVH-111
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 199ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Stainless Steel Construction
  • NEMA 4 and 7
  • Pressures up to 10,000 psi (Depending on Model)

Product info

Category
Solenoid
Valve Start Position
Normally closed
Body Material
316 SS
Valve Type
Direct Acting
Wetted Materials
300 Series SS, 430 SS, FEP
Process Connection Size
1/4\"
Flow Coefficient (Cv)
0.005
Max Operating Pressure
10,000 psi
Max Process Temperature
204 °C (400 °F)
Media Type
Liquid, Gas
Features
AC/DC Coil Sold Separately, 120 Vac

Product Specs

  • Environmental Rating/Protection NEMA 4 and 7
  • Maximum ambient Temperature 204 {C} (400 {F})
  • inrush current 2.5 Amp @ 120 Vac
  • Minimum Ambient Temperature -212 {C} (-350 {F})
  • Spring Material 302 SS
  • Plunger Material 430 SS

The SVH-110 Series direct acting solenoid valves are normally closed valves that open when energized and close when de-energized. When the coil is energized the plunger lifts the piston off the valve seat, opening the valve. Upon de-energizing the coil, a spring closes the piston to seat it. The normally open valve operates similarly, closing when energized and opening when de-energized. No minimum pressure is required. The SVH-110 Series are used to control the flow of high pressure air, water, hydrogen, nitrogen and other gases or light liquids compatible with materials of construction. They are also suitable for cryogenic applications.

Specifications
Materials of Construction
Fluid Shipping Weight: 48 oz (3 lb)
Temperature: -212 to 204°C (-350 to 400°F)
Valve Body: 316 SS
Piston/Seal: 303 SS/FEP
O-Ring Seal: FEP
Spring: 302 SS
Plunger: 430 SS
Bonnet: 316 SS/430 SS
Bonnet Retainer: 430 SS
Port Connections: ¼ NPT
Cv: 0.005 (SVH-111), 0.02 (SVH-112)
Electrical
Power: 22 Watts
AC Inrush: 2.5 Amp @ 120 Vac
AC Holding: 0.2 Amp at 120 Vac
Insulation: Class “H”
Duty: Continuous
Enclosure: NEMA 4 and 7(optional)
Connection: ½ NPT, 457 mm (18") leads

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Hi! Is the valve CE and UL compliant?

Asked by: mathSANM
Thanks for your question. Unfortunately no. Our high pressure valves are not CE or UL compliant.
Answered by: ASE HPO
Date published: 2019-11-17
  • y_2019, m_11, d_18, h_23CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.2
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_SVH-111, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 98ms
  • QUESTIONS, PRODUCT

en-US
en
Save Configuration