Heating Wire

Omega carries several different types of resistance heating wire suitable for a wide array of a...
[+]
4 Products found
thumbnail

Nickel-Chrome 60 is the world’s standard of comparison in the electrical trade for metallic resistance wire. It is an alloy of 60% nickel and 16% chromium, and is the accep...

Read More
NI60
Product Number Wire Gauge Resistance Density Wire Diameter Length Maximum Operating Temperature Conductor Material Tensile Strength Specific Gravity
NI60-020-50
$17.88
1  In Stock
24 AWG
1.671 Ω/ft @ 20°C (68°F)
0.298 lb/in3
0.51 mm (0.0201 in)
50 ft
1000°C (1850°F)
60% Nickel/16% Chromium
Soft Annealed 95,000 lb/in2 at 20°C (68°F)
8.25
NI60-012-200
$33.64
1  In Stock
28 AWG
4.252 Ω/ft @ 20°C (68°F)
0.298 lb/in3
0.32 mm (0.0126 in)
200 ft
1000°C (1850°F)
60% Nickel/16% Chromium
Soft Annealed 95,000 lb/in2 at 20°C (68°F)
8.25
NI60-040-500
$118.10
1  In Stock
18 AWG
0.4219 Ω/ft @ 20°C (68°F)
0.298 lb/in3
1.0 mm (0.040 in)
500 ft
1000°C (1850°F)
60% Nickel/16% Chromium
Soft Annealed 95,000 lb/in2 at 20°C (68°F)
8.25
NI60-010-200
$33.64
Available
in 6 weeks
30 AWG
6.750 Ω/ft @ 20°C (68°F)
0.298 lb/in3
0.25 mm (0.010 in)
200 ft
1000°C (1850°F)
60% Nickel/16% Chromium
Soft Annealed 95,000 lb/in2 at 20°C (68°F)
8.25
NI60-015-200
$33.64
Available
in 6 weeks
26 AWG
2.670 Ω/ft @ 20°C (68°F)
0.298 lb/in3
0.40 mm (0.0159 in)
200 ft
1000°C (1850°F)
60% Nickel/16% Chromium
Soft Annealed 95,000 lb/in2 at 20°C (68°F)
8.25
  Load More Items from this family (33) ...
thumbnail

Our nickel-chromium alloy resistance heating wire is now available coiled for ready use. Coiled heating wire is used in many high-temperature applications, including electr...

Read More
NIC60-NIC80
Product Number Wire Gauge Resistance Density Wire Diameter Length Maximum Operating Temperature Conductor Material Coil Diameter Coil Turns, as Supplied Tensile Strength Specific Gravity
NIC60-012-125-25
$26.96
1  In Stock
28 AWG
11.556 Ω/inch @ 20°C (68°F)
0.298 lb/in3
0.32 mm (0.0126 in)
25 ft
1150°C (2100°F)
60% Nickel/16% Chromium
0.125 in
83 Turns/in
Soft Annealed 95,000 lb/in2 at 20°C (68°F), Hard Drawn 200,000 lb/in2 at 20°C (68°F)
8.25
NIC60-020-156-25
$38.26
4  In Stock
24 AWG
2.966 Ω/inch @ 20°C (68°F)
0.298 lb/in3
0.51 mm (0.0201 in)
25 ft
1150°C (2100°F)
60% Nickel/16% Chromium
0.156 in
50 Turns/in
Soft Annealed 95,000 lb/in2 at 20°C (68°F), Hard Drawn 200,000 lb/in2 at 20°C (68°F)
8.25
NIC60-025-188-25
$41.34
1  In Stock
22 AWG
1.843 Ω/inch @ 20°C (68°F)
0.298 lb/in3
0.64 mm (0.253 in)
25 ft
1150°C (2100°F)
60% Nickel/16% Chromium
0.188 in
40 Turns/in
Soft Annealed 95,000 lb/in2 at 20°C (68°F), Hard Drawn 200,000 lb/in2 at 20°C (68°F)
8.25
NIC80-010-062-100
$35.69
1  In Stock
30 AWG
8.849 Ω/inch @ 20°C (68°F)
0.304 lb/in3
0.25 mm (0.010 in)
100 ft
1150°C (2100°F)
80% Nickel/20% Chromium
0.062 in
100 Turns/in
Soft Annealed 100,000 lb/in2 at 20°C (68°F), Hard Drawn 200,000 lb/in2 at 20°C (68°F)
8.41
NIC80-010-062-50
$19.00
3  In Stock
30 AWG
8.849 Ω/inch @ 20°C (68°F)
0.304 lb/in3
0.25 mm (0.010 in)
50 ft
1150°C (2100°F)
80% Nickel/20% Chromium
0.062 in
100 Turns/in
Soft Annealed 100,000 lb/in2 at 20°C (68°F), Hard Drawn 200,000 lb/in2 at 20°C (68°F)
8.41
  Load More Items from this family (99) ...
thumbnail

OMEGA™ NIC80 wire is a resistance heating wire comprised of 80% Nickel and 20% Chromium. NIC80 wire is commonly used as a resistor at elevated temperatures. NI/CR-80/20 is ...

Read More

This product has variations available for quick shipping.

NI80
Product Number Wire Gauge Resistance Density Wire Diameter Length Maximum Operating Temperature Conductor Material Tensile Strength Specific Gravity
NI80-040-200
$70.35
6  In Stock
18 AWG
0.4062 Ω/ft @ 20°C (68°F)
0.304 lb/in3
1.0 mm (0.040 in)
200 ft
1093° (2000°F)
80% Nickel/20% Chromium
Soft Annealed 100,000 lb/in2 at 20°C (68°F)
8.41
NI80-012-1000
$112.96
1  In Stock
28 AWG
4.094 Ω/ft @ 20°C (68°F)
0.304 lb/in3
0.32 mm (0.0126 in)
1000 ft
1093° (2000°F)
80% Nickel/20% Chromium
Soft Annealed 100,000 lb/in2 at 20°C (68°F)
8.41
NI80-010-15M
$11.31
Available
in 5 days
30 AWG
6.50 Ω/ft @ 20°C (68°F)
0.304 lb/in3
0.25 mm (0.010 in)
15 m
1093° (2000°F)
80% Nickel/20% Chromium
Soft Annealed 100,000 lb/in2 at 20°C (68°F)
8.41
NI80-010-200
$33.64
Available
in 6 weeks
30 AWG
6.50 Ω/ft @ 20°C (68°F)
0.304 lb/in3
0.25 mm (0.010 in)
200 ft
1093° (2000°F)
80% Nickel/20% Chromium
Soft Annealed 100,000 lb/in2 at 20°C (68°F)
8.41
NI80-010-50
$11.31
Available
in 6 weeks
30 AWG
6.50 Ω/ft @ 20°C (68°F)
0.304 lb/in3
0.25 mm (0.010 in)
50 ft
1093° (2000°F)
80% Nickel/20% Chromium
Soft Annealed 100,000 lb/in2 at 20°C (68°F)
8.41
  Load More Items from this family (33) ...
thumbnail

Nickel-chromium wire (80Ni-20Cr) is proven to deliver outstanding performance over extended periods of time and is the same wire OMEGA™ uses in our own electrical heating elements...

Read More
NCRR-Series
Product Number Resistance Density Length Wire Thickness Wire Width Maximum Operating Temperature Conductor Material
NCRR-9-100
$98.38
1  In Stock
5.51 Ω/ft
28 W/in2
30 m (100 ft)
0.0063 in
1/64 in
760°C (1400°F)
80% Nickel/20% Chromium
NCRR-10-100
$104.93
Available
in 5 weeks
9.83 Ω/ft
28 W/in2
30 m (100 ft)
0.002 in
1/32 in
760°C (1400°F)
80% Nickel/20% Chromium
NCRR-1-100
$98.38
Available
in 5 weeks
22.75 Ω/ft
28 W/in2
30 m (100 ft)
0.0015 in
1/64 in
760°C (1400°F)
80% Nickel/20% Chromium
NCRR-11-100
$104.93
Available
in 5 weeks
5.60 Ω/ft
28 W/in2
30 m (100 ft)
0.0031 in
1/32 in
760°C (1400°F)
80% Nickel/20% Chromium
NCRR-12-100
$104.93
Available
in 5 weeks
4.96 Ω/ft
28 W/in2
30 m (100 ft)
0.0035 in
1/32 in
760°C (1400°F)
80% Nickel/20% Chromium
  Load More Items from this family (33) ...
en-US
en
Save Configuration