Wire Strippers

Omega’s thermocouple wire stripper is designed for use with OMEGACLAD™ wire. It is available in...
[+]
2 Products found
thumbnail

Strippers for both metric and standard wire ModelNumberNominal Sheath O.D.ToolTole...

Read More

This product has variations available for quick shipping.

PST-CLAD-STRIP
Product Number Outer Diameter Power Tool Adaptor Size
PST125A
$109.55
4  In Stock
3.17 mm (1/8")
Medium
PST062A
$109.55
12  In Stock
1.50 mm (1/16")
Medium
PST040A
$117.50
8  In Stock
1.00 mm (0.040 in)
Medium
PST187A
$139.93
2  In Stock
4.75 mm (3/16")
Large
PST250A
$130.47
5  In Stock
6.25 mm (1/4")
Large
  Load More Items from this family (8) ...
thumbnail

Designed especially for electronic assembly to aerospace standards, the wire stripper combines high production rates with consistently high wiring reliability. It is especi...

Read More
TW-TWC-STRIPALL
Product Number Wire Gauge Input Voltage Features
TW-6
$525.00
2  In Stock
10 to 38 AWG
115 Vac
Cable Stripper
en-US
en
Save Configuration