Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

260°C Max Constant Wattage Heating Cable 120-480 Vac

High Temperature Constant Wattage Heating Cable (Price Per Foot)

$20.90

Item# KE4-240

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $20.90
5-9 $19.86
10-24 $19.44
25-49 $18.60
50-99 $18.18
100+ $17.77

In stock

Lead Time (If not in stock): 9 weeks
High Temperature Constant Wattage Heating Cable (Price Per Foot) KE4-240 KE4-240
  • Continuous Exposure Rating up to 500°F
  • Low Watt Density
  • Parallel Resistance Heater
  • Cut-to-Length at the Job Site

KE4-240 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Supply Voltage
Power Density
Maximum Temperature Exposure
Wire Gauge
Approx. Cable Size
Insulation Material
Minimum Purchase Length


  • Maximum Operating Temperature 287°C (550°F)
  • dielectric Strength In excess of 2500 V
  • Wire Material Nickel-chromium resistance wire
The KE Cable heating element is tension wrapped and covered with two layers of nonflammable Polyimide Film applied in reverse directions, then heat fused for moisture protection. A stainless steel and tinned copper sheath is then added for additional protection and electrical ground return path. The sheath is enclosed in a minimum 20 mil PFA abrasion and chemical resistant extruded jacket.

OMEGALUX™ KE Cable is a low Watt density electrical resistance heater. It is designed for freeze protection, viscosity and high temperature process control in Class 1, Groups B, C, and D, Division 2 Classified Areas as well as in corrosive environments. KE is used in asphalt plants, oil refineries, mines, chemical and petrochemical processing areas, other locations where corrosive atmospheres can occur. KE is equally suitable for applications in severe arctic cold.

CAUTION AND WARNING!
Fire and electrical shock may result if products are used improperly or installed or used by non-qualified personnel. See inside back cover for additional warnings.

Max. Circuit Length**-KE Series
Power 120V 208V 240V 277V 480V
4 Watts/ft349'606'699'806'1398'
8 Watts/ft247'428'494'570'988'
12 Watts/ft202'350'403'466'807'
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Can SRM/E5-2CT cable be cut to a 3 inch length and still work? What is the minimum length it can be cut to? How do you connect power to one end of the cable and how do you terminate the other end? I have same questions about KE12-240 cable.

Asked by: Ken Pino
Thank you for your inquiry. Please send your application requirements to heaters@omega.com and we can review and advise.
Answered by: Application Engineer JB
Date published: 2021-06-02
  • y_2024, m_3, d_28, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_KE4-240, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
High Temperature Constant Wattage Heating Cable
$31.72
0 In Stock
High Temperature Constant Wattage Heating Cable
$68.84
0 In Stock
Accessories
Termination Kit (for KE Series)
$65.67
1 In Stock
Termination Kit (for KE Series)
$65.67
0 In Stock
Termination Kit (for FE Series)
$64.10
0 In Stock
Splice Kit (for FE Series)
$46.68
0 In Stock
Silicone Sealant
$13.60
0 In Stock

Related Categories

en-US
en
Save Configuration