text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

PFA Glass Insulated High Temperature Heater Hook-up Wire (Price Per Foot)

$3.90

Item# HTTG-1CU-310S

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $3.90
10-24 $3.71
25-29 $3.63
30-49 $3.65
50-74 $3.47
75-99 $3.46
100-149 $3.39
150-199 $3.26
200-299 $3.32
300-1499 $3.07
1500+ $2.69

In stock

Lead Time ( If not in Stock): 8 weeks

PFA Glass Insulated High Temperature Heater Hook-up Wire (Price Per Foot) HTTG-1CU-310S HTTG-1CU-310S
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 125ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • 482°F (250°C) Temperature Rating
  • UL CSA Certified*
  • Single Stranded 7% Nickel-Plated Copper Conductor
  • PFA Tape Glass Insulation with PFA Treated Glass Overbraid
  • Two Glass Servings
  • Price per Foot

Product info

Wire Gauge
10 AWG
Volts
300 V
Stranded Wire or Solid
105 x 30
Maximum Operating Temperature
250°C (482°F)
Sheath Material
PFA Treated Glass Overbraid
Cable Diameter
4.5 mm (0.18 in)
Conductor Insulation
PFA Tape and Glass Insulation
Wire Color
Natural (tan)

Product Specs

  • Sheath Material PFA Treated Glass Overbraid

HTTG high-temperature lead wires are ideal for appliances, consumer and commercial heating and cooling equipment, ovens, kilns, band, strip and cartridge heaters, and similar applications up to 250°C.

HTTG has excellent stripping and cutting capabilities, making it ideal for high-volume manufacturing and assembly. The tough treated glass braid and servings permit the product to withstand repeated flexing and severe mechanical abuse. HTTG is moisture resistant, chemically inert and manufactured of heat-stable materials.

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for other available models.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 34ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 149ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration