Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

B Type Thermocouple Duplex Extension Wire

BX Type Thermocouple Extension Wire

$45.13

Item# EXGG-B-20-25

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $45.13
5-9 $42.87
10-24 $40.62
25-49 $38.36
50-99 $36.10
100+ $33.85

In stock

Lead Time (If not in stock): 2 weeks
BX Type Thermocouple Extension Wire EXGG-B-20-25 EXGG-B-20-25
  • Extension Grade
  • Copper/Copper
  • Duplex
  • ANSI Type BX

EXGG-B-20-25 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Wire Gauge
Conductor Insulation
Conductor type
Cable Length
Overall Insulation
Color Code Standard
Category
Temperature Unit
Temperature Min
Temperature Max
Temperature Range
Thermocouple Calibration Type
Additional Feature
Cable Type
Number of Pairs
Overbraiding Type
Special Limit of error


  • Color Code Standard Positive Wire: Gray
  • Maximum Operating Temperature 100°C (212°F)
  • Negative Wire Color Red
  • Use With Sensor Type Thermocouple
  • Wire Grade Extension Grade
Compensating Extension Wires for Platinum 6% Rhodium (-)/Platinum 30% Rhodium (+) Thermocouples
ANSI Color Code: Positive Wire, Gray Negative Wire, Red Overall, Gray*
Model No. Insulation AWG
No.
Type
Wire
Insulation Max. Temp Nominal
Size (mm)
Wt.†
kg/300m
Conductor Overall °F °C
EXGG-B-20Glass20SolidGlass BraidGlass Braid2121001.52 x 2.414
EXTT-B-26SPFA267 x 34PFAPFA2121001.07 x 1.732.2
EXPP-B-24
EXPP-B-24S
Polyvinyl24
24
Solid
7 x 32
Polyvinyl
Polyvinyl
Polyvinyl
Polyvinyl
212
212
100
100
1.91 x 3.05
4.62 x 3.41
2.2
5.3
EXFF-B-26SFEP267 x 34FEPFEP2121001.07 x 1.722.2 
*Gray on EXGG wire.
†Weight of spool and wire, rounded up to next highest lb. (does not include packing material).
loading all models
loading all reviews
Rated 5 out of 5 by from B Happy Was exactly what I needed; Worked perfectly for my application
Date published: 2023-09-05
  • y_2024, m_4, d_19, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_EXGG-B-20-25, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration