Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

E Type Thermocouple Duplex Extension Wire

E Type Thermocouple Extension Grade Wire

$2,018.40

Item# EXPP-E-16-1000

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $2,018.40
5-9 $1,917.48
10-24 $1,816.56
25-49 $1,715.64
50-99 $1,614.72
100+ $1,513.80

In stock

Lead Time (If not in stock): 2 weeks
E Type Thermocouple Extension Grade Wire EXPP-E-16-1000 EXPP-E-16-1000
  • High Quality Type "E" Thermocouple Extension Grade Wire
  • In Stock - Available for Immediate Shipment
  • Choice of Insulation, Wire Gage, & Length

EXPP-E-16-1000 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Temperature Min
Temperature Max
Temperature Range
Thermocouple Calibration Type
Wire Gauge
Conductor Insulation
Conductor type
Cable Length
Overall Insulation
Overbraiding Type
Special Limit of error
Color Code Standard
Category
Temperature Unit
Additional Feature
Cable Type
Number of Pairs


  • Use With Sensor Type Thermocouple
  • Wire Grade Extension Grade

ANSI Color Code: Positive Wire, Purple; Negative Wire, Red; Overall, PurpleA

Use the table below as a guide for types available. The "To Order" box contains some examples of popular models. Use the "Part Number Builder" (Below Table) to get pricing for all available models.

 Insulation AWG
No.
Model
Number
Price
1000'
Type
Wire
Insulation Max. Temp* Nominal
Size
Wt.†
lb/1000'
Conductor Overall °F °C
Neoflon
PFA
16 EXTT-E-16 $1,575 Solid PFA PFA 392 200 .086 x .152 21
20 EXTT-E-20 715 Solid PFA PFA 392 200 .068 x .116 11
24 EXTT-E-24 520 Solid PFA PFA 392 200 .056 x .092 7
Polyvinyl 16 EXPP-E-16 1,105 Solid Polyvinyl Polyvinyl 221 105 .123 x .207 26
18 EXPP-E-18S 845 7 x 26 Polyvinyl Polyvinyl 221 105 .138 x .205 22
20 EXPP-E-20 340 Solid Polyvinyl Polyvinyl 221 105 .095 x .151 16
24 EXPP-E-24S 420 7 x 32 Polyvinyl Polyvinyl 221 105 .082 x .134 12
Neoflon
FEP
16 EXFF-E-16 1,415 Solid FEP FEP 392 200 .086 x .152 21
20 EXFF-E-20 700 Solid FEP FEP 392 200 .068 x .116 11
24 EXFF-E-24 455 Solid FEP FEP 392 200 .056 x .092 7

*Maximum temperature is for extension grade wire or insulation, whichever is lower.
Weight of spool and wire, rounded up to next highest lb. (does not include packing material).

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

More Related Items

en-US
en
Save Configuration