text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

High Temperature M12 Extension Cables

$40.17

Item# M12CM-T24SSPC-RF-1.5

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $40.17
10-24 $38.16
25-99 $36.15
100-499 $34.14
500-999 $32.14
1000+ $30.13

In stock

Lead Time ( If not in Stock): 3 weeks

High Temperature M12 Extension Cables M12CM-T24SSPC-RF-1.5 M12CM-T24SSPC-RF-1.5
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 165ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Maximum Operating Temperature 205°C (400°F)
  • FEP Insulated Cable, LCP Over-Molded M12 Connector
  • 4-Wire, #24 AWG Stranded Silver Plated Copper Conductors
  • Straight or Right Angled Female Connector One End, Stripped Leads on the Other
  • 2, 5, 10, 15 and 20 m (6.5, 16.4, 33, 49 and 65.6') Lengths Standard
  • IP65 Moisture Resistance
  • Can Connect to Most 4-Pin, A-Coded M12 Male Connectors
  • Designed to Be Used With All of Omega's M12 Enabled RTD and Thermistor Temperature Sensors

Product info

Wire Gauge
24 AWG
Cable Type
Extension cable assemblies
Wire Type
Stranded
Number of Pairs
2
Cable Diameter
1/8 in
Conductor Insulation
PTFE
Cable Length
1.5 m
Number of Conductors
4
Special Limit of error
No

Product Specs

  • Conductor Insulation Color Blue
  • Maximum Operating Temperature 205°C (400°F)
  • Use With Sensor Type Thermocouple

M12 Female Connector Wiring
  1. Brown
  2. White
  3. Blue
  4. Black
These high temperature M12 extension cables can be used at temperatures up to 205°C, not limited to the 85°C rating common with most other cables. Made with FEP insulated and jacketed cable, and Liquid Crystal Polymer overmolded connectors, these M12 extension cables can really take the heat. The M12CM-RTD extension cables were designed specifically to work with our higher temperature rated PR-26 and PR-31 RTD sensors, but they can be used with any of our M12 enabled RTD and Thermistor temperature sensors.

The M12CM high temperature extension cables are supplied with straight or right angled female connectors to easily connect to the male M12 connectors used on all of our M12 enabled sensors. The 4-color cable allows them to be used with any wiring configuration, and standard lengths of 2, 5, 10, 15 and 20 meters allows for off-the-shelf cable solutions for just about any application.

Specifications:
  • Straight socket style M12 connector one end with stripped leads the other end
  • Right angled socket style M12 connector one end with stripped leads the other end
  • Cable Conductors: #24 AWG Stranded Silver Plated Copper (Resistance = Approximately 0.024 Ohms per foot)
  • Conductor Insulation: Blue, White, Brown and Black FEP
  • Overjacket: White FEP (Outside Diameter = Approximately 3.3mm or 0.13”)
  • Over Molded Connector: Liquid Crystal Polymer
  • Connector Style: M12 “A” Coded


For cables to be used with thermocouple probes, please check out our Model M12CM-TC fully compensated thermocouple cables.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 143ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration