text.skipToContent text.skipToNavigation

G Type Thermocouple Extension Wire

$130.79

Item# EXGG-C-24-TCB-100

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $130.79
5-9 $124.25
10-24 $117.71
25-49 $111.17
50-99 $104.63
100+ $98.09

In stock

Lead Time ( If not in Stock): 5 weeks

G Type Thermocouple Extension Wire EXGG-C-24-TCB-100 EXGG-C-24-TCB-100
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Extension Grade
  • W/W26%Re
  • Duplex
  • Type GX

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Category
Temperature range
Wire Gauge
Thermocouple Calibration Type
Cable Type
Conductor type
Number of Pairs
Conductor Insulation
Overall Insulation
Overbraiding Type
Cable Length
Special Limit of error
Color Code Standard
Additional Feature


Product Specs

  • Color Code Standard Positive Wire: White/Blue Trace
  • Maximum Operating Temperature 260°C (500°F)
  • Negative Wire Color Red
  • Use With Sensor Type Thermocouple
  • Wire Grade Extension Grade

Compensating Extension Wires for W/W26%Re Thermocouples. Alloy types 200/226.
Color Code: Positive Wire, White/Blue Trace Negative Wire, Red Overall, White/Blue Trace
Model No. Insulation AWG
No.
Type
Wire
Insulation Max. Temp Nominal
Size (mm)
Wt.†
kg/300m
Conductor Overall °F °C
EXGG-G-24Glass24SolidGlass BraidGlass Braid5002601.27 x 2.035
†Weight of spool and wire, rounded up to next highest lb. (does not include packing material).