UL Listed Extension Grade Thermocouple Wire

$245.76

Item# EXPP-E-16-UL-100

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $245.76
5-9 $233.47
10-24 $221.18
25-49 $208.90
50-99 $196.61
100+ $184.32

In stock

Lead Time ( If not in Stock): 6 weeks

UL Listed Extension Grade Thermocouple Wire EXPP-E-16-UL-100 EXPP-E-16-UL-100
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 142ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • ANSI Color Coded
  • Resistant to Moisture, Abrasion, Chemicals, and UV Light
  • Optional Stainless Steel and Tinned Copper Wire Overbraiding
  • UL Listed Type PLTC, 300 V; Listed Under UL Subject 13, File E153789
  • Extruded PVC Single Conductor and Duplex Insulation
  • ANSI Color Coded
  • Resistant to Moisture, Abrasion, Chemicals, and UV Light

Product info

Category
Thermocouple
Temperature range
0° to 105°C (32 to 221°F)
Wire Gauge
16 AWG
Thermocouple Calibration Type
E
Cable Type
Extension Wire
Conductor type
Solid
Number of Pairs
None
Conductor Insulation
Polyvinyl (PVC)
Overall Insulation
Polyvinyl (PVC)
Overbraiding Type
None
Cable Length
100 ft
Special Limit of error
No
Color Code Standard
ANSI (Standard)
Additional Feature
None

Product Specs

  • Color Code Standard ANSI
  • Negative Wire Color Red
  • Use With Sensor Type Thermocouple

OMEGA™ duplex extension grade thermocouple wire performs continuously at temperatures to 105°C (220°F). The wire’s flexibility permits installation in conduit and wiring trays, and it is easily stripped by hand or using mechanical methods. Insulation is PVC. The wire is UL listed for Power Limited Tray Cable (PLTC) applications.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 148ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration