Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

OSK2K2261/TT-N-20-1000-CAL-3, Teflon Insulated Thermocouple Wire Calibrated

  • RoHS Icon

Item# OSK2K2261-2

OSK2K2261/TT-N-20-1000-CAL-3, Teflon Insulated Thermocouple Wire Calibrated OSK2K2261-2 OSK2K2261-2
OSK2K2261/TT-N-20-1000-CAL-3, Teflon Insulated Thermocouple Wire Calibrated


OSK2K2261/TT-N-20-1000-CAL-3, Teflon Insulated Thermocouple Wire Calibrated
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration