Call us at 1-888-826-6342
Quantity | Price each |
---|---|
1-4 | $266.97 |
5-9 | $253.62 |
10-24 | $240.27 |
25-49 | $226.92 |
50-99 | $213.58 |
100+ | $200.23 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Nextel insulation a high temperature ceramic is offered with in three types of overbraiding. XC is the standard braid, XT is a tight braid and XL is a loose braid. The three braids affect only the amount of Nextel used, not the overall temperature rating. Insulation is braided over each wire or leg then a final jacket of the same insulation is braided over the pair of wires.
XC4: Nextel 440 insulation has the highest temperature rating to 1375C (2500F)