Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Gold and Nickel-Chrome Thermocouples and Wire

Gold and CHROMEGA™ Thermocouples and Wire

$29.22

Item# TFCH-003-50

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $29.22
5-9 $27.76
10-24 $26.30
25-49 $24.84
50-99 $23.38
100+ $21.92

In stock

Lead Time (If not in stock): 2 weeks
Gold and CHROMEGA™ Thermocouples and Wire TFCH-003-50 TFCH-003-50

TFCH-003-50 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Wire Gauge
Category
Temperature Unit
Temperature Min
Temperature Max
Temperature Range
Thermocouple Calibration Type
Conductor Insulation
Conductor type
Cable Length
Additional Feature
Cable Type
Overall Insulation
Number of Pairs
Overbraiding Type
Special Limit of error
Color Code Standard


  • Color Code Standard Positive Wire: Orange
  • Use With Sensor Type Thermocouple
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration