text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Fine Gage, Single Strand, Insulated Thermocouple Wire

$133.25

Item# IEC-TFAL-003-150M

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $133.25
5-9 $126.59
10-24 $119.93
25-49 $113.26
50-99 $106.60
100+ $99.94

In stock

Lead Time ( If not in Stock): 6 weeks

Fine Gage, Single Strand, Insulated Thermocouple Wire IEC-TFAL-003-150M IEC-TFAL-003-150M
Fine Gage, Single Strand, Insulated Thermocouple Wire is rated 5.0 out of 5 by 1.
  • y_2019, m_12, d_8, h_14
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.3
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_IEC-TFAL-003-150M, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 186ms
  • REVIEWS, PRODUCT
  • Single Strand
  • Extruded PFA
  • Color Coded
  • Excellent in a Vacuum
  • Non-Flammable
  • Available in 50 ft. and 100 ft. Spools for Convenient Small Quantity Needs
  • Order a "Matched Pair" Two 50 Ft. Spools: $ 32
  • Wire Sizes Available
    0.003" (0.07 mm)
    0.005" (0.12 mm)
    0.010" (0.25 mm)
    0.015" (0.38 mm)
    0.020" (0.51 mm)
    0.032" (0.81 mm)

Product info

Category
Thermocouple
Temperature range
0 to 260°C (32 to 500°F)
Wire Gauge
40 AWG
Thermocouple Calibration Type
K (-)
Cable Type
Thermocouple Wire
Conductor type
Solid
Number of Pairs
None
Conductor Insulation
PFA
Overall Insulation
None
Overbraiding Type
None
Cable Length
150 m
Special Limit of error
No
Color Code Standard
IEC
Additional Feature
None

Product Specs

  • Use With Sensor Type Thermocouple

OMEGA's fine gage single strand thermocouple wire is available in 50, 100, 500 and 1000 ft. spools. Each spool represents a single leg of the thermocouple. Wire diameters range from 0.07mm(0.003") up to 0.81mm(0.032"). The wire is covered by extruded PFA insulation. The insulation thickness is 3 mil for wire sizes equal to and less than 0.25 mm (0.010"). For wire sizes greater than 0.25 mm (0.010"), the insulation thickness is 8 mil.

PFA Insulated Single Strand

  Alloy/ANSI
Color
Code
Nominal
Wire Dia.
mm (")
Model No.   Alloy/ANSI
Color Code
Wire Dia.
mm (")
Model No.
J Iron/
White
0.08 (0.003) TFIR-003-(*) E CHROMEGA™/
Purple
0.08 (0.003) TFCH-003-(*)
0.13 (0.005) TFIR-005-(*) 0.13 (0.005) TFCH-005-(*)
0.25 (0.010) TFIR-010-(*) 0.25 (0.010) TFCH-010-(*)
0.38 (0.015) TFIR-015-(*) 0.38 (0.015) TFCH-015-(*)
0.51 (0.020) TFIR-020-(*) 0.51 (0.020) TFCH-020-(*)
0.81 (0.032) TFIR-032-(*) 0.81 (0.032) TFCH-032-(*)
Constantan†/
Red
0.08 (0.003) TFCI-003-(*) Constantan†/
Red
0.08 (0.003) TFCC-003-(*)
0.13 (0.005) TFCI-005-(*) 0.13 (0.005) TFCC-005-(*)
0.25 (0.010) TFCI-010-(*) 0.25 (0.010) TFCC-010-(*)
0.38 (0.015) TFCI-015-(*) 0.38 (0.015) TFCC-015-(*)
0.51 (0.020) TFCI-020-(*) 0.51 (0.020) TFCC-020-(*)
0.81 (0.032) TFCI-032-(*) 0.81 (0.032) TFCC-032-(*)
T Copper/
Blue
0.08 (0.003) TFCP-003-(*) K CHROMEGA™/
Yellow
0.08 (0.003) TFCY-003-(*)
0.13 (0.005) TFCP-005-(*) 0.13 (0.005) TFCY-005-(*)
0.25 (0.010) TFCP-010-(*) 0.25 (0.010) TFCY-010-(*)
0.38 (0.015) TFCP-015-(*) 0.38 (0.015) TFCY-015-(*)
0.51 (0.020) TFCP-020-(*) 0.51 (0.020) TFCY-020-(*)
0.81 (0.032) TFCP-032-(*) 0.81 (0.032) TFCY-032-(*)
Constantan†/
Red
0.08 (0.003) TFCC-003-(*) ALOMEGA™/
Red
0.08 (0.003) TFAL-003-(*)
0.13 (0.005) TFCC-005-(*) 0.13 (0.005) TFAL-005-(*)
0.25 (0.010) TFCC-010-(*) 0.25 (0.010) TFAL-010-(*)
0.38 (0.015) TFCC-015-(*) 0.38 (0.015) TFAL-015-(*)
0.51 (0.020) TFCC-020-(*) 0.51 (0.020) TFAL-020-(*)
0.81 (0.032) TFCC-032-(*) 0.81 (0.032) TFAL-032-(*)
†Constantan is matched to either iron, copper or CHROMEGA™. When ordering “matched pairs,” be sure to specify TFCI with TFIR, TFCC with TFCP, or TFCC with TFCH.
* Insert standard length 50', 100', 500', 1000'

Examples of pricing for just a few models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.

Rated 5 out of 5 by from Easy to work with We required the finest gauge thermocouple wire possible for our application and found that this gauge, with the insulation was a perfect balance between strength and small size. One gauge size lower and the wires were constantly breaking.
Date published: 2016-05-29
  • y_2019, m_12, d_8, h_14
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.3
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_IEC-TFAL-003-150M, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 35ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 117ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration