

Hermetically Sealed Tip Insulated Thermocouples
$33.32
Item# HSTC-TT-T-24S-36

Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $33.32 |
10-24 | $31.65 |
25-99 | $29.99 |
100-499 | $28.32 |
500-999 | $26.66 |
1000+ | $24.99 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
In stock
Lead Time ( If not in Stock): 6 weeks
Hermetically Sealed Tip Insulated Thermocouples is rated
out of
5 by
2.
- Available in 40", 80", and 120" Lengths
- Hermetically Sealed
- Highly Resilient to Chemicals and Oils
- Electrically-Insulated Junction
- Easily Cleaned and Sterilized
- Small Size Provides a Fast Response
- Rated to 250°C (482°F)
- 24 AWG Stranded Thermocouple Grade Wire Standard
20 AWG Stranded Construction is Available for Longer Lengths - Response Time = 4.5 Seconds Max in Water Flowing at 3 Feet per Second (63%)
Product info
Category
Thermocouple
Thermocouple Type
T
Process Temperature Range
0 to 200°C (32 to 400°F)
Junction Type
Ungrounded
Nominal Resistance
None
Accuracy
None
Number of Wires
None
Cable Insulation
PFA
Termination Connection Type
Stripped Leads
Cable Length
36 in
Color Code Standard
ANSI (Standard)
Wire Gauge
24 AWG (Stranded)
Pack Size
1
Additional Feature
Hermitically Seal-Welded Tip
Product Specs
These PFA insulated thermocouple wire sensors are hermetically sealed at the sensor tip to provide continuous PFA protection over the measurement junction. This hermetic seal design provides a small, flexible, and electrically isolated thermocouple, suited to a variety of applications.
When using longer lengths, #20AWG stranded wire construction is available to reduce sensor resistance.
For a hermetically sealed RTD sensor, see the HSRTD
Popular models shown in the "To Order" table. Please review product specs for all available versions and use the "Part Number Builder" below to order.
View the Thermocouple Accuracy and Color Code charts
Rated 5 out of
5
by
Robert63 from
Tight Tolerance
I bought this several weeks ago and the predicted 6 weeks for delivery.
I'm Happy with the accuracy and the price.
Date published: 2017-07-21
Rated 5 out of
5
by
Rider from
Best inert thermocouple I've used
Hands down the best inert thermocouple I've used thus far. Our chemicals are very corrosive, so we were hard pressed to find a temperature probe that would work. Even coated, the sensitivity is great and consistency between the probes is great too. If I need more, I'm ordering this exact product again.
Date published: 2018-04-18
Product Number
Description
Price
CE