Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

O-SERIES NON-LINEAR PROBE ASSY

0-SERIES NON-LINEAR PROBE ASSY

$72.07

Item# ON-901-44005

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $72.07
10-24 $68.47
25-99 $64.86
100-499 $61.26
500-999 $57.66
1000+ $54.05

In stock

Lead Time (If not in stock): 5 weeks
0-SERIES NON-LINEAR PROBE ASSY ON-901-44005 ON-901-44005
  • Simple Rugged Construction
  • Available with Resistances of 2252 Ohms, 3000 Ohms, 5000 Ohms, 10,000 Ohms and 30,000 Ohms at 25°C
  • Standard Accuracy is ±0.2°C between 0 to 70°C, Optional Accuracy of ±0.1°C between 0 to 70°C is Available
  • Maximum Temperature: 100°C

ON-901-44005 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Nominal Resistance
Accuracy
Cable Length
Category
Thermocouple Type
Process Temperature Unit
Process Temperature Min
Process Temperature Max
Process Temperature Range
Junction Type
Number of Wires
Cable Insulation
Termination Connection Type
Color Code Standard
Wire Gauge
Pack Size
Additional Feature 2


This sensor design is ideally suited for animal and biological studies, geographic and oceanographic applications, and wherever a rugged thermistor sensor is needed.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration