text.skipToContent text.skipToNavigation

Butt-Welded Unsheathed Fine Gage Microtemp Thermocouples

$188.44

Item# P30R-010-BW

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $188.44
10-24 $179.02
25-99 $169.60
100-499 $160.17
500-999 $150.75
1000+ $141.33

In stock

Lead Time ( If not in Stock): 2 weeks

Butt-Welded Unsheathed Fine Gage Microtemp Thermocouples P30R-010-BW P30R-010-BW
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Butt- Weld Design
  • Faster Response Time Than Standard Beaded Wire Thermocouples.
  • Utilized in Tight Spaces

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Category
Thermocouple Type
Process Temperature Range
Junction Type
Nominal Resistance
Accuracy
Number of Wires
Cable Insulation
Termination Connection Type
Cable Length
Color Code Standard
Wire Gauge
Pack Size
Additional Feature

Product Specs

Base Metal Thermocouples Prices given for twelve (12) inch lengths. Other sizes and lengths are available on special order. A twelveinch length corresponds to each leg for 24" total length. To order longer lead lengths for base metal calibrations, add 4.00 per foot per package.

Platinum/Rhodium Thermocouples Prices given for six (6) inch lengths. Other sizes and lengths are available on special order. To order longer lead lengths for Pt/Rh calibrations, see the table below.

View the Thermocouple Accuracy and Color Code charts