text.skipToContent text.skipToNavigation

Unsheathed Fine Gage Tungsten-Rhenium Microtemp Thermocouples

$65.22

Item# T3R-010-12

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $65.22
10-24 $61.96
25-99 $58.70
100-499 $55.44
500-999 $52.18
1000+ $48.92

In stock

Lead Time ( If not in Stock): 5 Days

Unsheathed Fine Gage Tungsten-Rhenium Microtemp Thermocouples T3R-010-12 T3R-010-12
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Designed for Measuring Ultra-high Temperatures in the 2760°C (5000°F) Range.
  • Wire Diameters from 0.25mm (.010 inches) to 0.50mm (.020 inches)
  • Compatible with OMEGA's DPi Panel Meters and CNi Controller Instruments

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Category
Thermocouple Type
Process Temperature Range
Junction Type
Nominal Resistance
Accuracy
Number of Wires
Cable Insulation
Termination Connection Type
Cable Length
Color Code Standard
Wire Gauge
Pack Size
Additional Feature

Product Specs

Tungsten-Rhenium thermocouples were developed to meet the requirements for measuring ultra-high temperatures in the 2760°C (5000°F) range.

OMEGA makes available three widely used Tungsten-Rhenium thermocouple calibrations. Tungsten versus Tungsten-26% Rhenium, Tungsten-5% Rhenium versus Tungsten-26% Rhenium and Tungsten-3% Rhenium versus Tungsten-25% Rhenium.

OMEGA™ Tungsten-Rhenium Thermocouples conform to the limits of error listed in the Table: “Limits of Error for Tungsten-Rhenium Thermocouple Wire combinations.”

Because of the inherent brittleness of unalloyed Tungsten, the Tungsten versus Tungsten-26% Rhenium thermocouples are more difficult to handle than the Tungsten-5% Rhenium versus Tungsten-26% Rhenium combination.

The average EMF of the W-3% Re/W-25% Re is slightly less than that of W/W-26% Re and slightly more than that of W-5% Re/W-26% Re. The ductility of W-3% Re is about equal to that of W-5%Re, but superior to that of unalloyed Tungsten.

All three thermocouple calibrations can be used to 2760°C (5000°F) in hydrogen or inert gas atmospheres and in a vacuum. They undergo rapid deterioration under oxidizing conditions and should not be used in air or atmospheres containing oxygen.

OMEGA™ Tungsten-Rhenium thermocouples are supplied in 12-inch lengths which corresponds to each leg for a 24" total length. Longer lead lengths are available, Consult Sales.

Model No.** Materials Wire Dia.
mm (inches)
Additional Price
Per Double Inch.
TOR-003-12
TOR-005-12
TOR-010-12
TOR-015-12
TOR-020-12
G*
Tungsten
Tungsten 26% Re
0.075 (.003)
0.125 (.005)
0.25 (.010)
0.38 (.015)
0.50 (.020)
$0.50
0.75
2.00
3.00
4.00
T5R-003-12
T5R-005-12
T5R-010-12
T5R-015-12
T5R-020-12
C*
Tungsten 5% Re-
Tungsten 26% Re
0.075 (.003)
0.125 (.005)
0.25 (.010)
0.38 (.015)
0.50 (.020)
$2.00
2.25
4.00
6.00
8.00
T3R-005-12
T3R-010-12
T3R-015-12
T3R-020-12
D
Tungsten 3% Re-
Tungsten 25% Re
0.125 (.005)
0.25 (.010)
0.38 (.015)
0.50 (.020)
$2.25
4.00
6.00
8.00
* Most popular of the three Tungsten-Rhenium thermocouples, a large selection of instrumentation is available.
** Tungsten-Rhenium alloy thermocouples are supplied in standard 300 mm (12") lengths, which corresponds to each leg for a 600 mm (24") total length. Change suffix “-12” in model number to indicate additional length required in inches.