Cart  |  Contact  |  Help  | 
US and Canada 1-888-826-6342
International1-203-359-1660

OM-CP-HITEMP140-TSK
OM-CP-HITEMP140 data logger with thermal shield


Reference: OM-CP-HITEMP140 - AUTOCLAVE TEMPERATURE DATA LOGGER

$580
This product is readily
available for fast shipping.
Quick Ship

3 In Stock

Description

OM-CP-HITEMP140 data logger with thermal shield



OTHER MODELS »
FEATURES
  • ±0.1°C (0.18°F) Accuracy
  • Operates Up to 140°C (284°F)
  • Submersible (IP68)
  • User Replaceable Battery
  • Reusable
  • Programmable Start/Stop Times
  • Ready to Use Right Out-of-the-Box
  • Free NIST Certification
Related Products
Expertly Engineered
Wide range of products to help you solve your daily challenges
Make the Right Choice
Engineers online to help you choose the right product
Get It In Time
Fast shipping and huge selection of in stock items

LOADING