Cart  |  Contact  |  Help  | 
US and Canada1-888-826-6342
International1-203-359-1660

PRODUCT DISCONTINUED

FL-100 Series Discontinued

Shielded Rotameters, High Accuracy | FL-100 Series Discontinued

Shielded Rotameters, High Accuracy

See All Models Below

  • bvseo_sdk, net_sdk, 3.1.1.0
  • CLOUD, getAggregateRating, 61ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
1 year warranty
  • ±2% of Reading Accuracy
  • ±1% of Reading Repeatability
  • PTFE , Glass, & FKM Construction for Broad Media Compatibility
  • Glass and Stainless Steel Floats for Maximum Flow Range
  • Polycarbonate Shield for Use in Pressurized Systems

Description

The FL-100 Sieres has been discontinued. Please see the FL-5000 Series as a possible substitute or contact our Flow and Environmental department.

These calibrated and correlated rotameters for the laboratory are available with all-plastic shields. The shields confine fluid contact to the FKM or PTFE inserts, polypropylene and the glass tube. The polycarbonate shield makes it possible to use the rotameter under pressurized systems or in conditions where glass cannot be exposed. As with the corresponding unshielded rotameters, these units are available in five sizes to cover the full range of flows normally encountered with spherical floats.
All amounts shown in USD
Note: Comes with complete operator's manual.
For a 5 point NIST Traceable Certificate add "-NIST5" to model and add $225
For a 10 point NIST Traceable Certificate add "-NIST10" to model and add $275
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
  • bvseo_sdk, net_sdk, 3.1.1.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;