Cart  |  Contact  |  Help  | 
US and Canada 1-888-826-6342
International1-203-359-1660

Four Channel Data Logger Thermometer - Discontinued

HH309

Four Channel Data Logger Thermometer | HH309

Four Channel Data Logger Thermometer

See All Models Below

  • bvseo_sdk, net_sdk, 3.1.1.0
  • CLOUD, getAggregateRating, 85ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
1 year warranty CE
  • Four Type K Thermocouple Inputs
  • Displays 4 Channels Simultaneously or 2 Channels with Delta
  • Data Logger with 16,000 Records per Channel
  • RS232 Interface with Windows Software
  • Real-Time Clock
  • Auto Power Off
  • HOLD Function
  • MAX/MIN Function
  • Resolution 0.1°C/0.1°F
  • NIST Traceable Certificate of Calibration
  • Low Battery Indication

Description

The HH309 series has been discontinued. Please see the HH309A as a possible alternative or contact our Temperature Engineering department.

The HH309 is a small four-input thermometer plus a powerful data logger. The unit can store up to 16,000 records per channel at programmed intervals. The REC button is used to start and stop recording. You can store as many data sets as you want until memory is full. The unit comes with Windows-based software (Windows 98, NT, XP, ME) for the display and saving of data.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Quick Ship
Click to expand/minimize a list of what others bought with theHH309A
Customers also bought
HH309A
$350.00
More Than 25 In Stock
 
Four channel data logger thermometer
Quick Ship
Click to expand/minimize a list of what others bought with theSC-GG-K-30-36
Customers also bought
SC-GG-K-30-36
$19.99
More Than 25 In Stock
 
Spare type K thermocouple
Quick Ship
Click to expand/minimize a list of what others bought with theHH300-ADAPTER
Customers also bought
HH300-ADAPTER
$19.47
More Than 25 In Stock
 
AC adapter
Quick Ship
Click to expand/minimize a list of what others bought with theHH300-CABLE
Customers also bought
HH300-CABLE
$19.47
19 In Stock
 
Spare RS232 interface cable
Quick Ship
Click to expand/minimize a list of what others bought with theCAL-3-HH
Customers also bought
CAL-3-HH
Consult Sales  
 
 
NIST traceable calibration with points
Quick Ship
Click to expand/minimize a list of what others bought with theMINI-TRIPOD
Customers also bought
MINI-TRIPOD
$12.25
More Than 25 In Stock
 
MINI-TRIPOD expands 142 to 279mm (5.6 to 11")
Quick Ship
Click to expand/minimize a list of what others bought with theTRIPOD
Customers also bought
TRIPOD
Consult Sales  
 
 
Lightweight TRIPOD expands 305mm to 1.1m (12 to 45")
All amounts shown in USD
Note: The HH309 comes complete with four beaded wire Type K thermocouples (one per input), RS232 interface cable, software, carry case, battery, NIST certificate (no points), and instruction manual
  • bvseo_sdk, net_sdk, 3.1.1.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;