Cart  |  Contact  |  Help  | 
US and Canada1-888-826-6342
International1-203-359-1660

Your Source for Process Measurement & Control

OMEGAPHONE® Eight Channel Alarm Dialers

OMA-VM500A-6, OMA-VM500A-6R, OMA-VM500A-6-LV, OMA-VM500A-6R-LV

OMEGAPHONE® Eight Channel Alarm Dialers | OMA-VM500A-6, OMA-VM500A-6R, OMA-VM500A-6-LV, OMA-VM500A-6R-LV

OMEGAPHONE® Eight Channel Alarm Dialers

See All Models Below

  • bvseo_sdk, net_sdk, 3.1.1.0
  • CLOUD, getAggregateRating, 55ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
1 year warranty
  • Monitors Up to 8 Inputs and Power
  • Programs Up to Four, 20-Digit Phone Numbers
  • Easy-to-Follow Menu-Driven Programming Done Over the Phone
  • Works with Telephone Pagers

Description

This page is no longer current, click here for the most recent information.

Model OMA-VM500A-6 monitors up to eight switch closures (dry contacts) which allows you to connect a wide variety of sensors such as magnetic door or window switches, thermostats, fluid level switches and motion sensors. The OMA-VM500A-6-LV monitors up to 8 switch closures (dry contacts) or 24 Vac/Vdc inputs. This dialer allows the user to program a "normal" state and a time delay for each input. A 5-second message can be recorded to define each input. An additional local identification message can be recorded to identify the dialer. When an input is different from the programmed "normal" state for longer than the time delay, the unit will dial up to 4 phone or pager numbers. The integrated voice tells the user which zone is in alarm and the current status. Call the unit at any time to hear a status report, including power status. The user can complete all programming over the phone by following simple voice instructions.

When the dialer goes into an emergency state, it will energize the alarm relay, activate the alarm buzzer, and begin making emergency calls. When the unit dials a voice number, it will first play the local identification message and the current status of any inputs that caused the emergency state. The unit ceases to be in the emergency state once contact is made with the unit. When the dialer is in alarm condition, it will dial all programmed phone numbers until contact is made. If contact has not been made after dialing all phone numbers, the dialer will wait 20 minutes and then begin calling again. This sequence is repeated until contact is made. When the dialer calls a voice phone number, it will play the local identification message and the current state of any input that caused an alarm and power status. The dialer will then prompt the user to enter the PIN. When the correct PIN is entered, contact has been made and the dialer will stop calling. If the dialer calls an answering machine or voice mail, the dialer will leave the warning message and will continue to call.

When the dialer calls a pager number, it will transmit the programmed local ID number, any inputs that have caused an alarm, and the line voltage (power) status.Contact is made when the user enters the 4-digit PIN number, or-if the user is on site-presses the cancel button located on the front of the dialer. If the input(s) return to the programmed "normal" states, the unit will also cease to be in the emergency state.

Remotely Controlled Alarm Relay Option
Models with this option contain an alarm relay that may be controlled from a remote location through a standard touch tone telephone.

Specifications
Number of Inputs: 8
Input Type:
OMA-VM500A-6-LV:

Dry contact (NO or NC), 24 Vac 60 Hz (acceptable range 17 to 48 Vac), or 24 Vdc
(acceptable range 6 to 48 Vdc). The input types are switch selectable between
dry contact and powered.
OMA-VM500A-6:
Dry contact, NO or NC
Telephone: Standard RJ11 phone jack connection
Telephone Numbers: Stores up to four phone numbers up to 20 digits long
Personal Identification Message:
Records up to a 5-second message
that identifies the dialer
Individual Channel Identification Messages:
Records up to a 5-second identification message for each input
Operation: Operates with answering
machine on the same phone line
Alarm Notification: Alarm buzzer sounds and alarm relay
closes if any input(s) go into an alert condition
Alarm Cancellation: Pushbutton on front of the unit silences
the alarm and cancels emergency telephone calls
Alarm Relay Output: 5A, 125 Vac
Alarm Relay Operation: Energized during an emergency state;
optional control via touch tone phone
(models OMA-VM500A-6R and OMA-VM5006R-LV)
Power: Powered from included
120 Vac wall mount transformer power supply
Battery Backup: 20-hour rechargeable battery backup
Operating Temperature: 0 to 52°C (32 to 125°F)
Electrical Connections: Plug-in terminal block
Dimensions: 117 H x 223 W x 57 mm D (4.62 x 8.79 x 2.26")
Material: ABS plastic
Weight: 0.9 kg (2 lb)
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
OMA-VM500A-6-LV Star
Consult Sales  
 
 
8 channel dialer with dry contact or 24 Vac/Vdc inputs
OMA-VM500A-6R-LV Star
Consult Sales  
 
 
8 channel dialer with dry contact or 24 Vac/Vdc inputs and touch-tone remote control alarm relay operation
OMA-VM500A-6 Star
Consult Sales  
 
 
8 channel dialer with dry contact inputs
OMA-VM500A-6R Star
Consult Sales  
 
 
8 channel dialer with dry contact or 24 Vac/Vdc inputs and touch tone alarm relay operation
All amounts shown in USD
Note: OMEGACARE SM extended warranty program is available for models shown on this page. Ask your sales representative for full details when placing an order. OMEGACARE SM covers parts, labor and equivalent loaners.

Each unit is supplied with complete user’s manual.

Product Manuals:

Download OMA-VM500-6-LV - Alarm Dialer - Low Volt - ADDENDUM
Download OMA-VM500-6-HV - Alarm Dialer - High Volt - ADDENDUM
  • bvseo_sdk, net_sdk, 3.1.1.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;