This product is readily available for fast shipping.
Miniature Sensing Head and Configurable Electronics Module
Screen Color Change Indicates Alarm Mode
Optional Touch Screen for Temperature Indication and Configuration,
Optional High- Ambient Sensing Head Withstands Up to 180°C (356°F) Without Cooling
Adjustable Emissivity Setting on All Models— Suitable for a Wide Range of Target Materials Such as Paper, Plastics, Food, Painted Surfaces, and Many More
Optional Data Logging to MicroSD Card on Touch Screen Models
Resistant to Interference from Movement of Sensing Head Cable— Ideal for Mounting on Robot Arms
4 to 20 mA or RS485 Modbus® Outputs
Optional Alarm Relay Outputs Rated 24 Vdc— No Need for Separate Trip Amplifier
Temperature Ranges from -20 to 1000°C
Maximum, Minimum, Average and Instantaneous Readings, Peak or Valley Hold, Reflected Energy Compensation
Optional Mounting Brackets, Air Purge Collar, Laser Sighting Tool and Protective Window
The new OMEGA™ mini infrared
pyrometer is packed full of
exciting new features. Its miniature
sensing head measures just
18 x 45 mm (0.71 x 1.8"), making
it ideal for mounting in tight
spaces. A high ambient version
is capable of withstanding
temperatures of up to 180°C
(356°F) without water or aircooling,
allowing significant energy
and cost savings to be made.
Manufactured from 316 stainless
steel and sealed to IP65, the
Omega mini sensing head is
ideal for food and pharmaceutical
applications among many others.
A wide selection of optics allows
the Omega mini to focus on
small or large targets at short
or long distances.
The special low-noise
interconnecting cable is resistant
to interference from movement,
making the sensing head ideal
for mounting on robot arms. It
can be supplied in lengths from
1 to 30 m (3.3 x 98').
The electronics module is also
available with a number of
different options: The backlit touch
screen interface provides a large,
bright display of the measured
temperature in digital format and a
graph view that shows the history
of the measured temperature. It
also enables full configuration ofthe sensor including temperature
range setting between
-20 to 1000°C (-4 to 1832°F),
adjustable filtering, peak or
valley hold processing, emissivity
setting and reflected energy
compensation. In alarm conditions,
the whole display changes color to
provide an immediate and obvious
alarm indication. Alarm modes
and levels can be configured via
the touch screen. When fitted with
a MicroSD card, the Omega mini
also functions as a data logger,
providing a useful means of
recording process temperatures
for quality assurance and
traceability. The user can select
the sample rate and the number
of samples to be taken and
schedule the data logging to
start at a certain time. With a
2 GB card, the user can store
28.4 million time and date
stamped readings, which provides
almost 1 year’s worth of data at
the fastest possible sample rate
of 1 per second.
Output options include 4 to
20 mA, RS485 Modbus and
alarm relays, which are rated
24 Vdc so there is no need for
a separate trip amplifier. Other
options include mounting brackets,
an air purge collar, protective lens
cover and laser sighting tool.
Touch Screen Specifications Touch Screen Display Format: 72 mm (2.83") resistive touch TFT, 320 x 240 pixels, backlit Configurable Parameters: Temperature range, temperature units, emissivity setting, reflected energy compensation, alarms, signal processing, Modbus address (C4-R-D models), date and time, data logging Temperature Units: °C or °F configurable Temperature Resolution: 0.1° Alarm Configuration: Two alarms with adjustable level, individually configurable as HI or LO; alarm 2 can be set to target temperature or sensing head internal temperature Signal Processing: Average, peak hold, valley hold, minimum, maximum
Specifications Maximum Temperature Span (MA-R-D Models): 1020°C (1868°F) Minimum Temperature Span (MA-R-D Models): 100°C (212°F) Output: 4 to 20 mA or RS485 Modbus Accuracy: ± 1°C or 1%, whichever is greater Repeatability: ± 0.5°C or 0.5%, whichever is greater Emissivity Setting Range: 0.20 to 1.00 Emissivity Setting Method: MA Models: Via two rotary switches in electronics box C4 and C4-R-D Models: Via RS485 MA-R-D and C4-R-D Models: Via touch screen Response Time, t90: 240 ms (90% response) Spectral Range: 8 to 14 µm Supply Voltage: 24 Vdc ± 5% Maximum Current Draw: 100 mA Maximum Loop Impedance (MA and MA-R-D Models): 900 O (4 to 20 mA output) Alarm Relays (MA-R-D and CR-R-D Models): 2 x single pole changeover alarm relays rated 24 Vdc, 1 A, isolated 500 Vdc Cable Length (Sensing Head to Electronics Module): 1 m (3.3') (standard), up to 30 m (98.4') (optional) Weight with 1 m (3.3') Cable: Approximately 390 g (14 oz) Cable Connections: Removable screw terminal blocks (see connections diagram to right) Conductor Size: 28 to 18 AWG Output Cable Gland: Suitable for cable diameters 3.0 to 6.5 mm Sensing Head: 316 stainless steel (see diagram on previous page) Dimensions: Ø18 x 45 mm Mounting: M16 x 1 mm thread Electronics Module: Die-cast aluminum Dimensions: 98 W x 64 H x 36 mm D (3.9 x 2.5 x 1.4") Mounting: Two M4 screws for wall mounting (see diagram on previous page)
† All amounts shown in USD Note: Comes complete with operator’s manual. * To order, specify model number, temperature range, output and interface. Ordering Example: (1) OS-MINI-HA201-D-MA High ambient sensing head, ambient temperature range 0 to 180°C (32 to 356°F), 20:1 optics and 4 to 20 mA output, two single pole changeover alarm relay outputs rated 24 Vdc, 1 A, fully configurable, with touch screen interface, $700.00 plus (1) OS-MINI302-D-MA 30:1 optics an 4 to 20 mA output, two single pole changeover alarm relay outputs rated 24 Vdc, 1 A, fully configurable, with touch screen interface, $665.00, $700.00 + 665.00 = $1,365.00
Part Number Builder
Build Your Part Number Below
Option Descriptions:
(1)
Optics select from: 212 for 2 to1 152 for 15 to 1 302 for 30 to 1 802 for Close focus (CF) optics (measured spot diameter 5 mm at distance 100 mm) -HA201 for High ambient sensing head (20 to 1)
(2)
Display select from: Nothing(leave field blank) for Without touch screen display -D for With touch screen display
(3)
Output select from: MA for 4 to 20 mA C4 for RS485 Modbus
(4)
Additional Option (Temperature Range) select from: Nothing(leave field blank) for None -LT for -20 to 100°C (-4 to 212°F) -MT for 0 to 250°C (32 to 482°F) -HT for 0 to 500°C (32 to 932°F) -XT for 0 to 1000°C (32 to 1832°F)
Note: All combinations may not be valid, check spec sheet for valid part numbers.
Rated 5 out of
5 by
katia from
greatgood experience with this purchase , as all the product we purchase from omega