Cart  |  Contact  |  Help  | 
US and Canada1-888-826-6342
International1-203-359-1660

Your Source for Process Measurement & Control

Infrared Thermometer 30:1 Field of View and Circle Dot Laser Sighting

OS730K

Infrared TEMPERATURE GUN, 30:1 Field of View and Circle Dot Laser Sighting | OS730K

$128.00 OS730K

  • bvseo_sdk, net_sdk, 3.1.1.0
  • CLOUD, getAggregateRating, 53ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
CE
  • Infrared Range: -50 to 800°C (-58 to 1472°F)
  • Circle Dot Laser Sighting
  • 30:1 Optics for Small Objects or High Temperature
  • Type K Thermocouple Input (Thermocouple Included)to match emissivity
  • Adjustable Emissivity
  • Stores/Recalls 100 Data Sets (Temperature and Emissivity Setting)
  • Large 4-Digit Backlit Display with Dual Readouts
  • HI and LO Alarms
Infrared Temperature Measurement Instruments - View related products

Description

The OS730K infrared temperature gun has 30:1 optics with circle dot laser sighting which allows the user to either measure small objects like components on circuit boards or measure high temperature objects from a safe distance and still with a reasonably small area.

This premium infrared detector has a full set of features including laser targeting, adjustable emissivity, reading hold, min, max, avg, diff, high and low alarms, auto power off, °C/°F, low battery indicator and a Type K thermocouple input with a free thermocouple. The thermocouple input can be used to determine the emissivity of an unknown object for more precise readings.

Specifications
Distance to Spot (D:S) Ration: 30:1
IR Measurement Range: -50 to 800°C (-58 to 1472°F)
IR Accuracy:
    -50 to 0°C (-58 to 32°F): ±4°C (±7.2°F)
    0 to 400°C (32 to 752°F): ±1.5% reading or ±2°C (3.6°F) (whichever is greater)
    400 to 800°C (752 to 1472°F): ±2% reading or ±2°C (±3.6°F) (whichever is greater)
IR Resolution: 0.1° <1000°C/°F; 1° >1000°
Response Time: <500 msec
Emissivity: Adjustable from 0.1 to 1.0 in 0.01 steps (default 0.95)
Type K Thermocouple Range: -40 to 1300°C (-40 to 2372°F)
Range of Included Probe: -40 to 260°C (-40 to 500°F)
Accuracy of Included Probe: ±2%, ±2 digits
Laser
Power: <1 mW (Class 2) @ 630 to 670 nm wavelength
Spectral Response: 8 to 14 µm
Operating Temperature: 0 to 50°C (32 to 122°F) @ 10 to 90% RH
Auto Power-Off: 30 sec of front panel inactivity
Dimensions: 192 L x 95 W x 83 mm Dia (7.6 x 3.8 x 3.3")
Weight: 275 g (9.7 oz)
Power: One 9V battery (included)
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
OS730K Star
Consult Sales  
 
 
Infrared thermometer with Type K input and circle dot laser sighting
All amounts shown in USD
Note: Comes complete with IR thermometer, 9V battery, Type K thermocouple and probe, soft carrying case and operator’s manual.
Ordering Example: (1) OS730K Infrared thermometer with Type K input and circle dot laser sighting, soft cast and type K thermocouple, $128.00
  • bvseo_sdk, net_sdk, 3.1.1.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;