Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Blackbody Calibrators

7 Products
Ambient +10°C to 400°C Temperature  Blackbody Calibrator

Ambient +10°C to 400°C temperature range blackbody calibrator provides a fast heating time and a portable miniature design.

Quick Ship
100°C to 982°C Temperature Blackbody Calibrator

100°C to 982°C temperature range cavity-type blackbody with 0.99 emissivity has a 22 mm target size and an RS-232 output.

-18°C to 149°C Temperature Blackbody Calibrator

-18°C to 149°C temperature range blackbody calibrator allows high stability of ±0.05°C calibration point for hot and cold cycle

Quick Ship
66°C to 343°C Temperature Blackbody Calibrator

66°C to 343°C temperature range blackbody calibrator has a built-in analog power controller with dial temperature readout.

100°C to 1046°C Temperature Blackbody Calibrator

100°C to 1046°C high temperature range cavity-type blackbody with 0.99 emissivity has a 44.5 mm diameter aperture and an RS232 output.

Ambient + 10°C to 215°C Temperature Blackbody Calibrator

Ambient + 10°C to 215°C temperature range blackbody provides high accuracy readings to ±0.5°C and good stability to ±0.1°C

100°C to 398°C Temperature   Blackbody Calibrator

100°C to 398°C temperature range blackbody calibrator has a high stability to 0.1°C. The target surface presents a large 102 mm diameter.

Blackbody Calibrators

Blackbody calibrators are often essential tools used in a variety of industrial, commercial, and laboratory applications. The highly accurate and stable temperature readings they provide make them necessary for precise temperature control. Omega Engineering's selection of Blackbody Calibrators offers a wide temperature range to suit any application. From -18 °C to 1046 °C, these calibrators provide excellent accuracy and stability.

These devices use a high emissivity target plate or target cavity to minimize error and are used to calibrate sensors – such as thermocouples, RTDs, and thermistors – as well as in the calibration of radiation sources. In addition, many of the blackbody calibrators offered by Omega Engineering come with a variety of features, such as built-in analog power controllers, RS232 outputs, and fast heating times.
Searching for your items
en-US
en
Save Configuration