Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Clamp Meters

3 Products
1000A Clamp Meters with Infrared Thermometer

The HHM-EX830 clamp meter measures AC/DC voltage & current, resistance, capacitance, freq., duty cycle, diode test, continuity, and temperature.

1500A True RMS AC/DC Clamp Meter and Non-Contact Voltage Detector

The HHM-MA1500 is a 1500A true RMS AC/DC clamp meter. It can measure non-contact voltage, AC/DC voltage/current, resistance, capacitance, frequency, and temperature.

Clamp Meter 400A Dual Input, Non-Contact IR Thermometer

The HHM-EX623 is a heavy duty true RMS clamp meter that measures temperature, AC/ DC current & voltage, resistance, capacitance, frequency, duty cycle, and continuity.

Clamp Meters

Omega Clamp Meters provide True RMS Current and Voltage measurements and also include additional measurements typically found in Multimeters such as AC/DC voltage, current, resistance and others.
Searching for your items
en-US
en
Save Configuration