Call us at 1-888-826-6342
The HHM-EX540 multimeter series measures true RMS, AC/DC voltage and current, resistance, capacitance, frequency, temperature, duty cycle, and continuity.
View SpecsHighly Accurate 2500 count, Microprocessor-Based DMM/Thermometer, Stick type easy to hold, Backlit LCD display, Data Hold, Auto Ranging, Frequency resolution up to 0.001 Hz
View SpecsMulti Function Low Cost Hand-Held DMMs that measure AC/DC Voltage , Current (Amp/mA/uA), resistance, frequency, and temperature. They are rugged and versatile instruments.
View SpecsTest Lead Set Accessories for DMM's
View SpecsThe HHM-NCV40 safely detects if electric line/cable/AC outlet is “Hot”(Energized) by sensing current via induction. It is safe for CAT IV 1000V and has warning indicators.
View Specs