Call us at 1-888-826-6342
The PSW-800 series are economical, compact 5 A SPST switches with a fixed deadband that are UL listed and CSA certified for harsh environment applications.
View SpecsThe PSW-621 series are economical, compact SPST switches with a fixed deadband and zinc alloy composition that makes these suitable for indoor industrial applications.
View SpecsThe PSW2100 series features 2 alarm outputs, a 5-digit OLED display, 3 buttons for easy programming and operation, and a durable IP67 housing.
View SpecsThe PSW-681 series are compact, economical SPST switches with a fixed deadband for extremely low pressure and vacuum ranges.
View SpecsThe EDA series are versatile, compact pressure controllers that have two SPDT relays, a large display for easy programming, and four LED indicators for high visibility.
View SpecsThe PSW-1110 series are cost-effective digital pressure switches that are easy to read, easy to program, and perfect for small spaces.
View SpecsThe PSW-190 series are economical, compact SPDT switches with a fixed deadband that are available with a Buna-N or FKM diaphragm and o-ring for use in harsh environments.
View SpecsThe PSW-100 series are 15 A DPDT switches with a fixed or adjustable deadband, adjustment lock, and UL listing for general purpose applications.
View SpecsThe PSW-690 series are compact, economical SPST switches with all stainless steel wetted part and high purity, making them suitable for medical applications.
View SpecsThe PSW-500 series are compact, economical SPST switches with a fixed deadband and optional relay or alarm output for pressure up to 6,000 psi.
View SpecsThe PSW-200 series are hermetically sealed SPDT and DPDT switches that are UL listed and cUL certified with a NEMA-4X housing for harsh environments.
View SpecsThe PSW-601 series are 10 A SPDT solid state switches for high cycle applications. They have an adjustable deadband and NEMA-4X housing to withstand harsh environments.
View SpecsThe PSW-850 series are 15 A SPDT switches with a fixed deadband and two or three outputs for general purpose applications.
View SpecsThe PSW-370 series are 15 A SPDT switches with a fixed deadband and dual outputs that are UL listed and CSA certified along with a NEMA-4X enclosure for harsh environments.
View SpecsThe PSW-150 series are differential 15 A DPDT switches with a fixed deadband and UL listing for general purpose applications.
View SpecsThe PSW-12 series are SPDT sealed switches that feature Belleville technology for superior longevity, stability, and vibration resistance in Class I hazardous locations.
View SpecsThe PSW-845 series are economical, compact 250 mA SPDT differential pressure switches with a fixed deadband and excellent bypass characteristics.
View SpecsThe PSW-300 series are 10 A SPDT switches with fixed or adjustable deadbands that are UL listed and CSA certified along with a NEMA-4X enclosure for harsh environments.
View Specs