Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Melting Point Testers

2 Products
Ambient to 400°C Digital Melting Point Tester

3 samples melting point tester has temperature range from ambient to 400°C and ramp rate 0.55°C to 10.0°C/minute with memory storage.

50°C to 250°C Analog Melting Point Tester

50°C to 250°C temperature range melting point tester for up to 3 samples testing. Ramp Rate is 1 to 10°C/minute.

Melting Point Testers

Melting Point Testers are an important device in many industrial, commercial, and laboratory applications. Omega’s high-quality melting point testers are designed to provide accurate temperature readings over a range of temperatures, from 50 °C to 400 °C. This ensures precise measurements for a variety of materials.

Melting point testers are used in a variety of industries, including chemical, pharmaceutical, food, and electronics. They are used to measure and analyze the melting points of a variety of materials, from resins to plastics to metals and are also used to identify impurities in a material.
Searching for your items
en-US
en
Save Configuration