Call us at 1-888-826-6342
Miniature, flat 2-pin TC connectors designed to quickly connect sensors to extension cables or instrumentation. Available with and without write-on tag for easy labeling.
View SpecsStandard size, round 2-pin TC connectors are designed to quickly connect sensors to extension cables or instrumentation. Comes standard with write-on tag for easy labeling.
View SpecsMiniature, flat 3-pin thermocouple, RTD, and 3-wire thermistor connectors designed to quickly connect sensors to extension cables or instrumentation.
View SpecsThe Extreme temperature ceramic version of our miniature, flat 2-pin TC Connectors. Designed to quickly connect sensors to extension cables or instrumentation.
View SpecsCrimp-style contacts that are CNC machined from thermocouple alloy materials and color coded for easy identification. Intended for use with MTC connectors.
View SpecsAccessories for ceramic and 3-prong TC & RTD connectors. Includes cable clamps for strain relief, panel mounting brackets, safety clips, and tube clamps for mounting probes.
View SpecsSolderable PCB-mount connectors that are ideal for bringing thermocouple, 2-wire RTD, or thermistor temperature measurement to your Printed Circuit Board.
View SpecsMulti-pin connector bodies provide a means of rapidly joining multiwire TC cables to other cables or instrumentation. 5, 12, 24, 41, and 55 pin/socket geometries available .
View SpecsStandard size, round 2-pin TC Connectors with an integrated cable clamp design for built-in wire strain relief. Quickly connect sensors to extension cable or instrumentation.
View SpecsOne connector that performs the function of two. The DTC connects two pairs of TC wires or one dual element TC to two extension wires.
View SpecsHMPW are the high temperature version of our mini TC connectors. HFMPW are miniature TC connectors that have a molded-in Ferrite Core for EMI/RFI Suppression.
View SpecsStandard size, round 3-pin thermocouple, RTD, and 3-wire thermistor connectors designed to quickly connect sensors to extension cables or instrumentation.
View SpecsThe high temp version of our miniature integrated ground strap TC connector for connecting ground, drain, or shield wires. Helps to protect against electrical noise errors.
View SpecsSMT mountable connectors that are perfect for bringing thermocouple, RTD, or thermistor temperature measurement to your production Printed Circuit Boards in an automated way.
View SpecsAdapters that provide quick and easy connections between various mismatched standard, miniature, and banana type thermocouple, RTD, and thermistor temperature connectors.
View SpecsHSTW are the high temperature version of our standard TC connectors. HFSTW are standard size TC connectors that have a molded-in Ferrite Core for EMI/RFI Suppression.
View SpecsA miniature thermocouple connector with an integrated ground strap for connecting ground, drain, or shield wires. This helps to protect against electrical noise errors.
View SpecsCrimp-style contacts that are stamped from thermocouple alloy materials and color coded for easy identification. Intended for use with MTC connectors.
View SpecsAccessories for standard size connectors. Includes wire caddies, tube & cable clamps, panel mounts, rubber boots, strain relief tubing, safety clips, and assembly tools.
View SpecsCable Clamp Connector Protection Hardware with ferrite cores for EMI/RFI electrical noise suppression. Fits standard size & miniature thermocouple & RTD connectors.
View Specs