Back To Top
Load More Items from this family (11) ...
Handheld Probes
Used for manual inspection, maintenance, and other ad-hoc temperature measurements, these probe...
[+]
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Added to Your Shopping Cart

RTD Utility Handle Probe
The PR-16 series features an easy-grip molded handle. It has a 3-conductor retractable cable and is available in standard lengths of 12, 18 and 24 inches.
Read MoreProduct Number | Category | Process Temperature Range | Sensor Application | Process Connection Size | Accuracy | Nominal Output | Number of Wires | Sheath Material | Probe Diameter | Probe Length | Cable Insulation | Wire Gauge | Cable Length | Termination Connection Type | Additional Feature |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PR-16E-3-100-1/8-12
$63.05
Available
in 4 weeks |
RTD
|
-200 to 600°C (-328 to 1112°F)
|
Immersion Probe
|
none
|
Class A per IEC60751
|
100 Ω
|
3
|
316 Stainless Steel
|
0.125 in
|
12 in
|
TPE (Thermoplastic Elastomer)
|
28 AWG
|
60 in
|
Stripped Leads
|
none
|
PR-16L-3-100-1/8-6
$37.60
Available
in 4 weeks |
RTD
|
-50 to 250°C (-58 to 482°F)
|
Immersion Probe
|
none
|
Class A per IEC60751
|
100 Ω
|
3
|
316 Stainless Steel
|
0.125 in
|
6 in
|
TPE (Thermoplastic Elastomer)
|
28 AWG
|
60 in
|
Stripped Leads
|
none
|
PR-16L-3-100-1/4-18
$43.39
Available
in 4 weeks |
RTD
|
-50 to 250°C (-58 to 482°F)
|
Immersion Probe
|
none
|
Class A per IEC60751
|
100 Ω
|
3
|
316 Stainless Steel
|
0.250 in
|
18 in
|
TPE (Thermoplastic Elastomer)
|
28 AWG
|
60 in
|
Stripped Leads
|
none
|
PR-16E-3-100-1/4-6
$53.13
Available
in 4 weeks |
RTD
|
-200 to 600°C (-328 to 1112°F)
|
Immersion Probe
|
none
|
Class A per IEC60751
|
100 Ω
|
3
|
316 Stainless Steel
|
0.250 in
|
6 in
|
TPE (Thermoplastic Elastomer)
|
28 AWG
|
60 in
|
Stripped Leads
|
none
|
PR-16H-3-100-1/4-24
$52.35
Available
in 4 weeks |
RTD
|
-50 to 450°C (-58 to 842°F)
|
Immersion Probe
|
none
|
Class A per IEC60751
|
100 Ω
|
3
|
316 Stainless Steel
|
0.250 in
|
24 in
|
TPE (Thermoplastic Elastomer)
|
28 AWG
|
60 in
|
Stripped Leads
|
none
|