Please add to cart to keep it or exit the configuration
Probes with Integral Connectors
Thermocouple Probes with Molded Miniature Connectors
JMQSS
Configurable quick disconnect immersion thermocouple probes with integrated molded miniature connectors. Available in various thermocouple types, diameters and lengths.
$35.20
Thermocouple Probes with Removable Miniature Connectors
QD-MINI-NOT-MOLDED
Configurable quick disconnect immersion thermocouple probes with removable miniature connectors. Available in various thermocouple types, diameters and lengths.
$37.36
Thermocouple Probes with Molded Standard Size Connectors
JQIN
Configurable quick disconnect immersion thermocouple probes with integrated molded standard size connectors. Available in various thermocouple types, diameters and lengths.
$37.36
High Temp Low Drift TC Probes with Standard Size Connectors
KQXL-NQXL
Standard size quick disconnect thermocouple probes made with Omegaclad XL sheath material. These probes have superior long-term stability and low drift at high temperatures.
$39.53
Thermocouple Probes with Removable Standard Size Connectors
ICIN
Configurable quick disconnect immersion thermocouple probes with removable standard size connector. Available in various thermocouple types, diameters and lengths.
$38.45
Dual Element Thermocouple Probes with Miniature Connectors
SICSS-DUAL
Quick disconnect dual element thermocouple probes with miniature connectors. Two sensor readings allow redundant readings of a single point for control & monitoring.
$75.25
Thermocouple Probes with Miniature Ceramic Connectors
SICSS-SHX
Configurable quick disconnect thermocouple probes with high temp mini ceramic connector that is rated for use to 650°C. Many sheath materials, sizes and options available.
$47.11
Dual Element Thermocouple Probes with Standard Size Connectors
ICIN-DUAL
Quick disconnect dual element thermocouple probes with standard size connectors. Two sensor readings allow redundant readings of a single point for control & monitoring.
$77.41
Thermocouple Probes with Standard Size Ceramic Connectors
ICSS-NHX
Configurable quick disconnect thermocouple probes with high temp ceramic connector that is rated for use to 650°C. Multiple sheath materials, sizes and options available.
$54.09
Low Noise Thermocouple Probes with Miniature Connectors
GJMQSS
Probes with a connector that provides a ground connection from the sheath through the miniature connector to your instrument to help reduce or eliminate electrical noise.
$38.62
Thermocouple Probes with High Temperature Standard Connectors
HJQIN
Configurable quick disconnect thermocouple probes with integrated standard size high-temp connector (260°C max). Available in various calibrations, diameters and lengths.
$39.53
Low Noise TC Probes with High Temp Standard Size Connectors
HGJQIN
Probes with a high-temp connector that provide a ground connection from the sheath through the connector to your instrument to help reduce or eliminate electrical noise.
$38.45
in 3 weeks
Thermocouple Probes with High Temp Miniature Connectors
HJMQSS
Configurable quick disconnect thermocouple probes with a high temp miniature plastic connector available in various calibrations, diameters and lengths.
$36.44
in 3 weeks
Low Noise Thermocouple Probes with High Temp Mini Connectors
HGJMQIN
Probes with a high-temp mini connector that provide a ground connection from the sheath through the connector to your instrument to help reduce or eliminate electrical noise.
$39.53
in 4 weeks
Low Noise Thermocouple Probes with Standard Size Connectors
GJQIN
Probes with a connector that provides a ground connection from the sheath through the standard size connector to your instrument to help reduce or eliminate electrical noise.
$39.53
in 9 days