Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

NEMA4 Junction Outdoor, Viewing Window, Steel/SS

NEMA Type 4 Enviroline® Junction Outdoor Electrical Enclosures with Viewing Window, in Carbon or Stainless Steel
  • RoHS Icon

$117.02

Item# SCE-DFJ1008

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $117.02
5-9 $111.17
10-24 $108.83
25-49 $104.15
50-99 $101.81
100+ $99.47

In stock

Lead Time (If not in stock): 2 weeks
NEMA Type 4 Enviroline® Junction Outdoor Electrical Enclosures with Viewing Window, in Carbon or Stainless Steel SCE-DFJ1008 SCE-DFJ1008
  • 0.063 Carbon Steel, 304 & 316 Stainless Steel
  • .25' Polycarbonate Window
  • Seams Continuously Welded and Ground Smooth
  • Flange Trough Collar Around All Sides of Door Opening with Oil-Resistant Gasket

SCE-DFJ1008 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Size
Enclosure Material
Features
Closure Type
Enclosure Color
Works With


Application
Designed to house electrical controls, instruments and components that require unrestricted viewing of the gauges or controls in areas which may be regularly hosed down or are in very wet or oily conditions. Provides protection from dust, dirt, oil, and water.

Finish
ANSI-61 gray powder coat inside and out. Optional Subpanels are powder coated white. The enclosure and sub-panels can be custom ordered in 316 stainless steel.

Industry Standards IS2
NEMA Type 4 , 12 & 13
CSA Type 4 & 12
UL Type 4 & 12
IEC 60529 IP66
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
8' Power cord with M16 cable gland strain relief, 3x16 AWG, 250Vac max.
$18.49
6 In Stock
Dead Front Panel Kits, includes panel and hardware
Front panel kit for 10x8 enclosure
$117.02
0 In Stock
Front panel kit for 12x10 enclosure
$117.09
1 In Stock
Front panel kit for 16x14 enclosure
$143.18
0 In Stock
Front panel kit for 20x16 enclosure
$154.50
0 In Stock
Drip Shield Kit - includes stainless steel screws and sealing washers
for 12" wide electrical enclosures
$91.69
0 In Stock
for 16" wide electrical enclosures
$105.36
0 In Stock
for 20" wide electrical enclosures
$110.48
0 In Stock
Mini ¼ Turn Door Latches for Additional Security and Easy Access
Black Key Locking Lever Knob
$136.10
3 In Stock
Black Non-locking Lever Kno
$86.28
0 In Stock
Black 6mm Square with Hand Key (large)
$103.77
1 In Stock
Mounting Foot Kits in Zinc Plated or Stainless Steel - Included with Enclosure
4 mounts and fasteners per kit NEMA 4 & 12
$66.33
0 In Stock
4 mounts and fasteners per kit NEMA 4, 4X & 12
$118.44
0 In Stock
Pre-cut 35x7.5 mm DIN Rail - Lengths are Cut to Match Width of Sub-panels
Pre-cut DIN rail for 10" wide enclosure, actual width 8.75"
$10.65
0 In Stock
Pre-cut DIN rail for 8" wide enclosure, actual width 6.75"
$10.09
69 In Stock
Pre-cut DIN rail for 14 or 16" wide enclosure, actual width 12.75"
$12.74
3 In Stock
Pre-cut DIN rail for 20" wide enclosure, actual width 16.75"
$11.79
21 In Stock
Pre-cut DIN rail for 12" wide enclosure, actual width 10.75"
$12.02
29 In Stock

Related Categories

en-US
en
Save Configuration