Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

2-Wire Isolated pH/ORP Transmitter System

$802.31

Item# PHE-45P

In stock

Lead Time (If not in stock): 6 weeks
2-Wire Isolated pH/ORP Transmitter System PHE-45P PHE-45P
  • PEEK Sensor Body Construction
  • Dual-Glass Style Sensor
  • Replaceable Sensor Saltbridge
  • Electrode Breakage Diagnostic

PHE-45P Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Range
Supply Power
Output Type
Features
Measurement Type


Sensor Features
Sensor housings are constructed of PEEK, a high performance thermoplastic that provides outstanding mechanical strength and chemical resistance. Multiple sealing materials are used to preserve sensor integrity over a wide range of applications.

A large volume, dual junction saltbridge is used to maximize the in-service time of the sensor. The annular junction provides a large surface area to minimize the chance of fouling. Large electrolyte volume and dual reference junction minimizes contamination of the reference solution. The replaceable saltbridge allows for easy sensor regeneration.

The reference element of this sensor is a second pH electrode immersed in a reference buffer solution. This glass reference system allows the sensor to be used in applications that poison conventional pH sensors.

An integral preamplifier is encapsulated in the body of the sensor. This creates a low impedance signal output which ensures stable readings in harsh environments, and maximize the distance between sensor and transmitter. Sensor diagnostics are used to alarm the user in the event of electrode breakage, loss of sensor seal integrity, or integral temperature sensor failure.

Sensor electrodes can be user-specified to ensure measurement reliability and maximum sensor lifetime. The type of glass used in the pH electrode can be selected for optimal performance. The metal electrode used for ORP measurements can be platinum or gold, depending on chemical makeup of the process solution.

Transmitter Features
The microprocessor-based transmitter is loop-powered and fully isolated for high service reliability. The transmitter includes devices to protect the system from power surge and brownout events.

The large, high contrast, super-twist display provides excellent readability over a wide operating temperature range, even in low light conditions. The main display line consists of large, segmented characters with measurement units. The secondary display line utilizes easily readable dot matrix characters for clear display of calibration and diagnostic messages. Two of four measured parameters may be displayed simultaneously.

Four-button programming provides intuitive navigation through the menu driven user interface. The 4 to 20 mA transmitter output can be configured to represent any portion of the measurement range. Output HOLD, ALARM and SIMULATION features provide the user with complete control of the system output under any condition.

Diagnostic messages provide a clear description of system condition, which eliminates confusing error codes that must be looked up in the operator’s manual.

The flexible two-point and sample calibration options include auto-buffer recognition from thirteen built-in buffer tables. Manual override of the automatic buffer values allows the user to customize calibration values. To ensure high accuracy, all calibration methods include stability monitors that check temperature and main parameter stability before accepting data.

SPECIFICATIONS

PHE-45P and ORE-45P Sensor
Sensor Cable: 3 m (10')
Measuring Range:
PHE-45P: 0 to 14.00 pH
ORE-45P: -1000 to 2000 mV
Sensitivity: 0.002 pH, 0.2 mV (ORP)
Stability: 0.02 pH or 2 mV per 24 hours, non-cumulative
Wetted Materials:
PHE-45P: PEEK, ceramic, titanium, glass, FKM, EDPM (316 stainless steel with 316SS body option)
ORE-45P: PEEK, ceramic, titanium, glass, FKM, EDPM, platinum or gold
Temperature Compensation:
Pt1000 Sensor Cable: 6 Conductor plus 2 shields
Temperature Range: -5 to 95°C (23 to 203°F)
Pressure Range: 0 to 100 psig
Maximum Flow Rate: 3 m (10') per second Sensor to Transmitter Distance: 914 m (3000')
Mounting Options: 1 NPT convertible
Weight/Shipping Weight: 0.45 kg (1 lb)

PHTX-45 Transmitter
Enclosure: NEMA 4X, IP65, polycarbonate, stainless steel hardware, weatherproof and corrosion resistant, 112 H x 112 W x 89 mm D (4.4 x 4.4 x 3.5")
Mounting Options: Wall, panel, pipe, Din rail, integral-sensor
Conduit Openings: 2-PG9 openings, 1 to 1 NPT center opening, cord grips and plug included
Weight/Shipping Weight: 0.45 kg (1 lb)
Display: Large, high-contrast, super-Twist (STN) LCD; 4-digit main display with 19.1 mm (0.75") seven-segment character, 12-digit secondary display, 7.6 mm (0.3") 5 x 7 dot matrix character
Keypad: 4-key membrane type with tactile feedback, polycarbonate with UV coating, integral EMI/static shield and conductivity coated window
Ambient Temperature:
Service: -20 to 60°C (-4 to 140°F)
Storage: -30 to 70°C (-22 to 158°F)
Ambient Humidity: 0 to 95%, non-condensing
Location: Designed for hazardous and non-hazardous areas
EMI/RFI Influence: Designed to EN61326-1
Voltage Range: 16 to 35 Vdc (two-wire device)
Output Isolation: 600 V galvanic isolation
Transmitter Cable Type: Belden twisted-pair, shielded
Filter: Adjustable 1 to 99 seconds additional damping to 90% step input
Temperature Input: Selectable Pt1000 or Pt100, automatic compensation

PHE-45P Performance
Displayed Parameters:
Main Input: 0 to 14.00 pH;
Sensor Voltage: ±500 mV;
Loop Current: 4 to 20 mA;
Sensor Temperature: -10 to 110°C (14 to 230° F)
Main Parameter Range: 0 to 14.00 pH
Input Impedance: Greater than 1013 Ω
Repeatability: 0.1% of or better
Sensitivity: 0.05% of span
Non-Linearity: 0.1% of span
Stability: 0.1% of span per 24 hours, non-cumulative
Warm-Up Time: 4 seconds to rated performance
Supply Voltage Effects: ±0.05% span
Transmitter Response Time: 4 seconds to 90% of step input at lowest setting
Temperature Drift: Span or zero, 0.02% of span/°C Sensor to Transmitter Distance: 914 m (3000') w/preamp, 9.1 m (30') w/o preamp
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Is this sensor safe for a Class 1 Div 1 enclosure?

Asked by: Maddi
Thank you for your inquiry about the pH transmitter. Unfortunately, this transmitter is not rated for hazardous applications nor does Omega have any other pH product that will meet that criteria.
Answered by: Application Engineer JC
Date published: 2021-10-20
  • y_2024, m_5, d_11, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_PHE-45P, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
2-Wire Isolated pH/ORP Transmitter System
$802.31
0 In Stock
Accessories
PH 4 buffer solution 500 ml (1 pt)
$18.43
1 In Stock
pH 7 buffer solution, 500 ml (1 pt)
$18.43
0 In Stock
pH Accessories
pH 10 buffer solution 500 ml (1 pt)
$19.47
0 In Stock

Related Categories

en-US
en
Save Configuration