Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

PLATINUMTM Series Universal Benchtop Digital Panel Meter

$1,194.71

Item# MDS8EPT-330-C24-EIP-A

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,194.71
5-9 $1,134.97
10-24 $1,075.24
25-49 $1,015.50
50-99 $955.77
100+ $896.03

In stock

Lead Time (If not in stock): 6 weeks
PLATINUMTM Series Universal Benchtop Digital Panel Meter MDS8EPT-330-C24-EIP-A MDS8EPT-330-C24-EIP-A
  • UL and cUL Certified
  • Universal Inputs
  • Easy-to-Use and Configure
  • High Quality & Accuracy

MDS8EPT-330-C24-EIP-A Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Display Type
Retransmission Output
Communications
Measurement Type
Input Type
Number of Inputs
Form Factor
Max Sampling Rate
Alarm Output
Supply Voltage Type
Additonal Features


The OMEGA™ MDS8PT is a 1/8 DIN size (96 x 48 mm) digital panel meter in a benchtop plastic enclosure featuring the Pt Series color-changing display.

The Pt Series meters feature 4 or 6 digit LED displays that can be programmed to change color between GREEN , AMBER, and RED at any set-point or alarm point. Other options include isolated programmable analog output, serial communications, Modbus® and Ethernet. The universal temperature and process instrument handles 10 common types of thermocouples, thermistors, multiple RTD’s, and several process (DC) voltage and current ranges.

Specifications
Single-Channel Universal Inputs
Accuracy:
See table for details
Resolution: 1°/0.1°; 10 µV process
Temperature Stability:
    RTD: 0.04°C/°C
    Thermocouple @ 25°C (77°F): 0.05°C/°C (cold junction compensation)
    Process: 50 ppm/°C
CMRR: 120 dB
A/D Conversion: 24-bit sigma delta
Digital Filter: Programmable
Display: 4- or 6-digit, 9-segment LED, 21 mm (0.83") GREEN, AMBER, and RED programmable colors for process variable, set point and temperature units
Input Types: Thermocouple, RTD, thermistor, analog voltage, analog current
Thermocouple Type (ITS 90): J, K, T, E, R, S, B, C, N, L
RTD Input (ITS 90): 100/500/1000? Pt sensor, 2-, 3- or 4-wire; 0.00385 or 0.00392 curve
Thermistor Input: 2252 ?, 5K ?, 10K ?
Voltage Input: -100 to 100 mV, -1 to 1 V, -10 to 10 Vdc
Current Input: 4 to 20 mA, 0 to 24 mA scalable
Configuration: Differential
Polarity: Bipolar
Step Response: 0.7 s for 99.9%
Decimal Selection: None, 0.1 for temperature; none, 0.1, 0.01 or 0.001 for process
Set-Point Adjustment: -9999 to 9999 counts
Span Adjustment: 0.001 to 9999 counts
Offset Adjustment: -9999 to +9999
Network and Communications
Ethernet:
Standards Compliance IEEE 802.3 10/100
Supported Protocols: TCP/IP, ARP
RS232/RS485: Selectable from menu; both ASCII and Modbus protocol selectable from menu; programmable 1200 to 115.2 Kb; complete programmable setup capability; program to transmit current display, alarm status, min/ max, actual measured input value and status
Connection: USB connector on front panel; optional alarm 1 and 2 (programmable)
Optional Alarm 1 and 2 (Programmable)
Type:
Form “C” SPDT relays
Operation: High/low, above/below, limited output to 30 Vrms, 60 Vdc max, band, latch/unlatch, normally open/ normally closed and process/deviation; front panel configurations
Optional Analog Output (Programmable):
Isolated, retransmission 0 to 10 Vdc or 0 to 20 mA, 500 ? max (output 1 only). Accuracy is ± 1% of FS when following conditions are satisfied.
1) Input is not scaled below 1% of input FS
2) Analog output is not scaled below 3% of output FS
General
Power:
90 to 240 Vac, 50 to 60 Hz
Note: Power cords for 120 Vac operation are available. See “Accessories.”
loading all models
loading all reviews
Rated 5 out of 5 by from Quality focused! Quality product. met all expectation with no disappointment's.
Date published: 2024-04-15
  • y_2024, m_5, d_5, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_MDS8EPT-330-C24-EIP-A, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

What is the webpage password for this device? I have searched for hours in all the manuals and can not find it.

Asked by: Anonymous
Thank you for the inquiry. Default passwords are; Login 12345678 Administrator 00000000 Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2021-08-12

Can the unit control a 12v fan and 200v/200w cartridge heater

Asked by: bruceC
If you need to Control devices you should get the CS8DPT which can control up to 240 VAC
Answered by: ApplicationsEngineerANB
Date published: 2020-07-29
  • y_2024, m_5, d_5, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_MDS8EPT-330-C24-EIP-A, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 38ms
  • QUESTIONS, PRODUCT
PLATINUMTM Series Universal Benchtop Digital Panel Meter
$1,103.97
0 In Stock
PLATINUMTM Series Universal Benchtop Digital Panel Meter
$1,194.71
0 In Stock
en-US
en
Save Configuration