Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Temperature Switch

Digital temperature switch, 110 Vac, °C display

$62.50

Item# TS2-011

In stock

Lead Time (If not in stock): 10 weeks
Digital temperature switch, 110 Vac, °C display TS2-011 TS2-011
  • Programming mulitple units made easy with configuration key
  • Front panel rating of IP64 allows fast and easy cleanup
  • Bright red LED display easily seen from a distance
  • Security provided via passcode parameter

TS2-011 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Supply Voltage
Degree Units
Switch Type
Ajustable Temperature Range
Switch Operatoin
Contact
Maximum Temperature
Compliance


  • Accuracy ±1% FS
  • Compliance CE, cURus
  • Control Type On/Off
  • Display 3 Digit
  • HP Rating 1
  • Input Type PTC
  • Operating Temperature Range 0 to 70°C (32 to 158°F)
  • Output SPDT
  • Power Requirement 110/230 Vac or 12/24 Vac/dc
  • Switch Rating (A) 16
  • Temperature Measurement Range -50 to 150°C (-58 to 302°F)
  • Front Panel Rating IP64
  • Storage Temperature Range -20 to 80°C (-4 to 176°F)

Dwyer Instruments is now a DwyerOmega product brand

Overview

The Series TS2 Digital Temperature Switch offers an easy to use OEM friendly solution to monitor and control temperature in heating or cooling applications.

The Series TS2 features set point adjustments, static defrost timing, compressor mean time, hysteresis, and ambient probe adjustment. Security protection is offered using a password code

Applications:

  • Refrigerators
  • Chillers
  • Food service equipment
  • Medical sterilizers or equipment

Model Chart

Model Description Supply Voltage Units
TS2-010 Digital Temperature Switch 110 Vac F
TS2-011 Digital Temperature Switch 110 Vac C
TS2-020 Digital Temperature Switch 230 Vac F
TS2-021 Digital Temperature Switch 230 Vac C
TS2-030 Digital Temperature Switch 12 Vac/dc F
TS2-040 Digital Temperature Switch 24 Vac/dc F
TS2-041 Digital Temperature Switch 24 Vac/dc C
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
PTC sensor, brass sheath, PVC cable, 5 ft. (1.5 m) length
$11.50
0 In Stock
PTC sensor, SS sheath, PVC cable, 5 ft (1.5 m) length
$17.50
0 In Stock
PTC Sensor, Brass Sheath, PVC Cable, 10 ft (3 m) length
$16.00
5 In Stock
PTC Sensor, SS Sheath, PVC Cable, 10 ft (3 m) length
$22.75
0 In Stock
PTC Sensor, PVC Cap material, 5 ft (1.5 m) cable length
$11.50
0 In Stock
PTC Sensor, PVC Sheath, PVC Cable, 10 ft (3 m) cable.
$16.25
0 In Stock
PTC Sensor, Polyamide Resin Coated Brass Sheath, 5 ft (1.5 m) cable
$13.50
0 In Stock
PTC Sensor, Polyamide Resin Coated Brass Sheath, PVC Cable, 10 ft (3 m) cable.
$18.50
0 In Stock
NTC Sensor, No sheath, PVC cable, 5 ft (1.5M) length
$7.70
0 In Stock
NTC Sensor, No sheath, PVC cable, 10 ft (3M) length
$11.00
0 In Stock
NTC Probe, 304 SST, 5 ft (1.5M) TPE cable
$17.50
0 In Stock
NTC Probe, 304 SST, 10 ft (3M) TPE cable
$22.50
0 In Stock
NTC Probe, 304 SST, 15 ft (4.5M) TPE cable
$28.75
0 In Stock
Mounting Bracket
$2.30
20 In Stock
Brass thermowell (for use with TS-1, TS-11, TS-2 and TS-21)
$9.50
0 In Stock
Programming configuration key
$245.00
0 In Stock
en-US
en
Save Configuration