Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Temperature Switch

Weatherproof digital temperature switch, dual stage

$130.00

Item# TSW-260

In stock

Lead Time (If not in stock): 10 weeks
Weatherproof digital temperature switch, dual stage TSW-260 TSW-260

Dwyer Instruments is now a DwyerOmega brand. We're working together to bring you the best products in a single shopping experience.

  • NEMA 4X (IP66) for outdoor applications
  • Single and dual stage models for installation versatility
  • Increased security with phycial and passcode protection
  • RTD or NTC inputs for greater installation flexibity

TSW-260 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Supply Voltage
Number of Stages
Probe Included
Switch Type
Ajustable Temperature Range
Switch Operation
Contact
Maximum Temperature
Compliance


  • Accuracy ±1% FS
  • Compliance CE, cURus
  • Control Type On/Off
  • Display 3 Digit
  • Enclosure Rating NEMA 4X (IP66)
  • HP Rating 2 @ 240 Vac
  • Input Type RTD, NTC
  • Operating Temperature Range 0 to 40°C (32 to 104°F)
  • Output SPDT/SPDT
  • Power Requirement 90/255 Vac or 12/24 Vac/dc
  • Switch Rating (A) 20/8 res
  • Temperature Measurement Range -50 to 150°C (-58 to 302°F)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
PTC sensor, brass sheath, PVC cable, 5 ft. (1.5 m) length
$11.50
0 In Stock
PTC sensor, SS sheath, PVC cable, 5 ft (1.5 m) length
$17.50
0 In Stock
PTC Sensor, Brass Sheath, PVC Cable, 10 ft (3 m) length
$16.00
5 In Stock
PTC Sensor, SS Sheath, PVC Cable, 10 ft (3 m) length
$22.75
0 In Stock
PTC Sensor, PVC Cap material, 5 ft (1.5 m) cable length
$11.50
0 In Stock
PTC Sensor, PVC Sheath, PVC Cable, 10 ft (3 m) cable.
$16.25
0 In Stock
PTC Sensor, Polyamide Resin Coated Brass Sheath, 5 ft (1.5 m) cable
$13.50
0 In Stock
PTC Sensor, Polyamide Resin Coated Brass Sheath, PVC Cable, 10 ft (3 m) cable.
$18.50
0 In Stock
NTC sensor, no sheath, PVC cable, 5 ft (1.5 m) length
$7.70
0 In Stock
NTC Sensor, No Sheath, PVC Cable, 10 ft (3 m) length.
$11.00
0 In Stock
Brass thermowell (for use with TS-1, TS-11, TS-2 and TS-21)
$9.50
0 In Stock
Averaging temperature sensor clip, natural
$1.90
0 In Stock
Averaging temperature sensor clip, gray
$1.90
0 In Stock
NTC Probe, 304 SST, 5 ft (1.5 m) TPE cable
$17.50
0 In Stock
NTC Probe, 304 SST, 10 ft (3 m) TPE cable
$22.50
0 In Stock
NTC probe, 304 SST, 15 ft (4.5 m) TPE cable
$28.75
0 In Stock
Programming configuration key
$245.00
0 In Stock
en-US
en
Save Configuration