Added to Your Shopping Cart
The DRSL-DC4 Signal Conditioners convert bipolar process voltage and current signals to unipolar signals. DIP switch selectable range, slim housing, high accuracy (0.05%).
Added to Your Shopping Cart
TXDIN400 series transmitters accept thermocouple or RTD input (TX401) or process voltage, current, or resistance (TX402). Configurable via RFID with TX400-RFID accessory.
Added to Your Shopping Cart
The DRSL-SP3 is a repeater/splitter that isolates and converts 1 bipolar process input to 2 process outputs. DIP switch selectable ranges, slim housing, high accuracy.
Added to Your Shopping Cart
DRA-ACT-S Series DIN Rail Conditioners are self powered AC Current/Voltage input and convert to either 0-1mA or 0-20mA output. Self powered design.
Added to Your Shopping Cart
The DRSL-RTD-LP is a 2, 3, or 4-wire PT100 RTD input conditioner. Output loop powered with high accuracy and slim housing. Pre-calibrated temp range DIP switch selected.
Added to Your Shopping Cart
DRA-ACT-4 Series DIN Rail Conditioners take a 4 wire AC Current/Voltage input and converts to 4-20mA output. AC Powered 115V or optional 230 V power.
Added to Your Shopping Cart
The DIN Rail DMD4380 Series converts, amplifies, filters and optically isolates mA or V input signals to process current or voltage outputs. Loop powered w/ 1200V isolation.
Added to Your Shopping Cart
Isolated Universal Signal Transmitter
Added to Your Shopping Cart
The DRST-FR converts frequency/pulse inputs to a 4-20mA or 0-10V DC output. PNP/NPN output, relay output. Universal power supply. Configurable with TXUN-KIT device.
Added to Your Shopping Cart
The DRSP-I Series are DC current splitters that take one 4-20mA input to two 4-20mA outputs w/ AC or DC power. Zero and span adjustments for each output, status LEDs.
Added to Your Shopping Cart
TXDIN101 has thermocouple, RTD, and mV input with 4-20mA output. LED display, configuration TX69-CABLE sold separately required to program via PC.
Added to Your Shopping Cart
The DRC-4710 and 4720 are DIN Rail bridge input signal conditioners that accept bridge (strain gage, load cell, or voltage) inputs and have 0-10Vdc or 4-20mA outputs.
Added to Your Shopping Cart
TXDIN1600S strain gage/load cell transmitter accepts 0.2 to 7.5 mV/V inputs with 5V excitation. Universal current, bipolar voltage output. Remote tare, front panel config.
Added to Your Shopping Cart
The IDRN-IDRX Conditioners are TC, RTD, process, frequency, AC voltage input and provide analog or digital outputs. IDRN provides process out. IDRX provides RS-485 Output.
Added to Your Shopping Cart
The DRG-SC Series Conditioners have models with TC, RTD, Pot, Freq., AC/DC Voltage/Current, Strain/Bridge inputs and field configurable outputs from 0-5V, 0-10V, 0-20mA.
Added to Your Shopping Cart
The DRSL-DC1-DC2 Conditioners have a DC current and voltage input and isolated and converted DC current and voltage output. DIP switch selectable range. 0.2% accuracy
Added to Your Shopping Cart
The DRC-8900 Series Conditioners are available with TC, RTD, or mA inputs and Voltage outputs. Inputs and outputs are isolated and linearized. 24Vdc power w/ slim housing.
Added to Your Shopping Cart
The DRSL-LPO Series Conditioners are 1 or 2 channel output loop powered 2 wire isolators. 1:1 signal ratio, low voltage drop, slim housing. 0.05% accuracy.
Added to Your Shopping Cart
TXDIN1600 series has a universal thermocouple, RTD, or process input and 4-20mA output. Configuration via USB cable (sold separately). Push button user trim, relay output
Added to Your Shopping Cart
The DRSL-DISPLAY Programmer is required to program DRST-AC, DRST-DC, DRST-UN, DRST-UR, DRSL-U devices. Snaps onto the front panel with transferable configurations.