Call us at 1-888-826-6342
The LCKD series are Omega's smallest load cells. They are temperature compensated, with ±0.25% linearity and 2mv/V output in capacities from 2.2 lbf to 1,000 lbf.
Product Number | Input Type | Input Ranges | Output Type | Display Type | Supply Voltage Type | Isolation | Programmability | Additional Feature | FM Approved |
---|---|---|---|---|---|---|---|---|---|
|
AC or DC Voltage, Current, or Frequency
|
50 mVAC up to 600 VAC
|
mA, V
|
Front Panel
|
18 to 256V ac/dc isolated
|
3000 V
|
Pushbutton
|
Universal
|
No
|
|
Frequency
|
0/1 Hz up to 0/1 MHz.
|
mA, V
|
Front Panel
|
18 to 265V ac/dc isolated
|
3000 V
|
Pushbutton
|
Universal
|
No
|
|
Strain/Bridge
|
0/5 mV up to 0/80mV
|
mA, V
|
Front Panel
|
18 to 256V ac/dc isolated
|
3000 V
|
Pushbutton
|
Universal
|
No
|
|
TC, RTD, Resistance, Pot, mA, V, NTC
|
See Detail Specs
|
mA, V
|
Front Panel
|
18 to 256V ac/dc isolated
|
3000 V
|
Pushbutton
|
Universal
|
No
|
The TXDIN70 series provide two channel transmitters or isolators with 4-20 or 0-20 mA output. Programmable input types with TXDIN70-DISPLAY accessory (sold separately)
Product Number | Input Type | Input Class | Input Ranges | Output Type | Output Class | Supply Voltage Type | Isolation | Programability |
---|---|---|---|---|---|---|---|---|
|
TC, RTD, mV
|
Temperature
|
See Detail Specs
|
mA
|
Process
|
AC
|
2300 V
|
Display Programmer
|
|
TC, RTD, mV
|
Temperature
|
See Detail Specs
|
mA
|
Process
|
DC
|
2300 V
|
Display Programmer
|
The DMD4059 Series converts wheatstone strain bridge sensors, pressure transducers, or load cell signals into process current or voltage. Offered with AC or DC Power.
Product Number | Input Type | Input Class | Input Ranges | Output Type | Output Class | Supply Voltage Type | Isolation | Programability | Additional Feature |
---|---|---|---|---|---|---|---|---|---|
|
mV
|
Bridge, strain, mV
|
0 to 400 mV dc
|
mA, V
|
Process
|
AC
|
1200 V
|
Trim Pot/Switch
|
Adjustable Excitation
|
|
mV
|
Bridge, strain, mV
|
0 to 400 mV dc
|
mA, V
|
Process
|
DC
|
1200 V
|
Trim Pot/Switch
|
Adjustable Excitation
|
The DRSL-SP2 is a repeater/splitter that isolates and converts 1 process input to 2 process outputs. DIP switch selectable ranges. Slim housing, high accuracy (0.05%)
Product Number | Input Type | Input Class | Input Ranges | Output Type | Output Class | Supply Voltage Type | Isolation | Programability | Additional Feature |
---|---|---|---|---|---|---|---|---|---|
|
mA, V
|
Process
|
0 to 20 mA, 0 to 10 Vdc
|
mA, V (x2)
|
Splitter
|
DC
|
300 V
|
Switch
|
Splitter
|
The DRSL-TC Series are isolated or non-isolated thermocouple input signal conditioners. Accepts Type J and Type K TC's. DIP switch selectable ranges, slim housing.
Product Number | Input Type | Input Class | Input Ranges | Output Type | Output Class | Supply Voltage Type | Isolation | Programability | Additional Feature |
---|---|---|---|---|---|---|---|---|---|
|
TC
|
Temperature
|
J -100 to 1200°C, K -180 to 1372°C
|
mA, V
|
Process
|
DC
|
None
|
Switch
|
Non-Isolated
|
|
TC
|
Temperature
|
J -100 to 1200°C, K -180 to 1372°C
|
mA, V
|
Process
|
DC
|
300 V
|
Switch
|
Isolated
|
The DRF-LC Series Conditioners are load cell input with 0-10V or 4-20mA output. For load cells with 1, 2, or 3 mV/V output. Full scale at 10, 20, or 30mV. Pre-tare jumpers
Product Number | Input Type | Input Class | Input Ranges | Output Type | Output Class | Supply Voltage Type | Isolation | Programability |
---|---|---|---|---|---|---|---|---|
|
mV
|
Bridge, strain, mV
|
0 to 10 mV dc
|
V
|
Process
|
DC
|
3500 V
|
Trim Pot
|
|
mV
|
Bridge, strain, mV
|
0 to 20 mV dc
|
V
|
Process
|
DC
|
3500 V
|
Trim Pot
|
|
mV
|
Bridge, strain, mV
|
0 to 30 mV dc
|
V
|
Process
|
DC
|
3500 V
|
Trim Pot
|
The DRSL-TEMP is an output loop powered temperature signal conditioner. Accepts Type J, Type K, or 2, 3 or 4 wire Pt100 RTD input. Slim housing, high accuracy.
Product Number | Input Type | Input Class | Input Ranges | Output Type | Output Class | Supply Voltage Type | Isolation | Programability |
---|---|---|---|---|---|---|---|---|
|
TC, RTD
|
Temperature
|
J -100 to 1200°C, K -180 to 1372°C, Pt 100 RTD -200 to 850°C
|
mA
|
Process
|
DC
|
300 V
|
Switch
|
CCT DIN rail conditioners that accept various input signals, such as voltage and current, frequency, temperature (TC and RTD), and provide 0/4 to 20 mA, or 0 to 10 Vdc.
Product Number | Input Type | Input Class | Input Ranges | Output Type | Output Class | Supply Voltage Type | Isolation | Programability | Additional Feature |
---|---|---|---|---|---|---|---|---|---|
|
V
|
DC Voltage
|
0 to 100 Vdc
|
mA, V
|
Process
|
AC
|
2000 V
|
Trim Pot/Jumpers
|
Not Applicable
|
|
mA, V
|
Process
|
0 to 50 mA dc, 18 Vdc max
|
mA, V
|
Process
|
Loop
|
2000 V
|
Trim Pot/Jumpers
|
Not Applicable
|
|
DC Current
|
0 to 5 mA, 0 to 50 mA
|
mA, V
|
AC
|
2000 V
|
Trim Pot/Jumpers
|
|||
|
V
|
0 to 0.1 Vdc, 0 to 1 Vdc, 0 to 10 Vdc, 0 to 100 Vdc, 0 to 650 Vdc
|
mA, V
|
AC
|
2000 V
|
Trim Pot/Jumpers
|
|||
|
V
|
Process
|
0 to 1 Vdc
|
mA, V
|
Process
|
AC
|
2000 V
|
Trim Pot/Jumpers
|
Not Applicable
|
The DRSL-RTD-LP is a 2, 3, or 4-wire PT100 RTD input conditioner. Output loop powered with high accuracy and slim housing. Pre-calibrated temp range DIP switch selected.
Product Number | Input Type | Input Class | Input Ranges | Output Type | Output Class | Supply Voltage Type | Isolation | Programability |
---|---|---|---|---|---|---|---|---|
|
RTD
|
Temperature
|
-200 to 850°C
|
mA
|
Process
|
Loop
|
None
|
Switch
|
The DRST-AC measures AC current or voltage signals and outputs passive or active current signals. UL and c-UL approved. Universal power. Programmer required.
Product Number | Input Type | Input Class | Input Ranges | Output Type | Output Class | Display Type | Supply Voltage Type | Isolation | Programability |
---|---|---|---|---|---|---|---|---|---|
|
AC Current/Voltage
|
AC Current/Voltage
|
0 to 5 A, 0 to 300 Vac
|
mA, V
|
Process
|
Programmer
|
AC/DC
|
2300 V
|
Display Programmer
|
The DRST-CM is a programming display for DRST-AC, DRST-DC, DRST-UN & DRST-UR. Supports Modbus over RS-485. Monitors process value on built in display.
Product Number | Programability | Additional Feature |
---|---|---|
|
Snap Front Mount
|
Programming Display for DRST-AC, DRST-DC, DRST-UN, DRST-UR
|
The DRSL-LPI Series Conditioners are 1 or 2 channel analog input loop powered isolators. 1:1 signal ratio, low input voltage drop, slim housing.
Product Number | Input Type | Input Class | Input Ranges | Output Type | Output Class | Supply Voltage Type | Isolation | Programability | Additional Feature |
---|---|---|---|---|---|---|---|---|---|
|
mA
|
Process
|
0 to 20 mA
|
mA
|
Process
|
Loop
|
300 V
|
Switch
|
2-Channel
|
|
mA
|
Process
|
0 to 20 mA
|
mA
|
Process
|
Loop
|
300 V
|
Switch
|
1-Channel
|
DR-IO Conditioners convert TTL levels to PLC levels and vice versa. Logic levels switch high level AC/DC circuits and vice versa. Wide logic voltage range and Low profile.
Product Number | Input Type | Input Ranges | Output Type | Supply Voltage Type | Isolation | Programability | Additional Feature | ||
---|---|---|---|---|---|---|---|---|---|
|
TTL
|
4 to 28 Vdc
|
Not Applicable
|
Self-Powered
|
4000 V
|
None
|
Logic Positive
|
||
|
TTL
|
Open Collector
|
4 to 28 Vdc
|
5 to 60 Vdc
|
DC Voltage
|
Self-Powered
|
4000 V
|
None
|
Not Applicable
|
|
TTL
|
Open Collector
|
4 to 28 Vdc
|
5 to 60 Vdc
|
DC Voltage
|
Self-Powered
|
4000 V
|
None
|
Low Leakage
|
|
TTL
|
0 To 280 Vac
|
0 To 280 Vac
|
Self-Powered
|
4000 V
|
None
|
Logic Negative
|
||
The DRSL-DC1-DC2 Conditioners have a DC current and voltage input and isolated and converted DC current and voltage output. DIP switch selectable range. 0.05% accuracy
Product Number | Input Type | Input Class | Input Ranges | Output Type | Output Class | Supply Voltage Type | Isolation | Programability | Additional Feature |
---|---|---|---|---|---|---|---|---|---|
|
mA
|
Process
|
0 to 20 mA
|
mA
|
Process
|
DC
|
300 V
|
Switch
|
Repeater, 0.05% Accuracy of Span
|
|
mA, V
|
Process
|
0 to 20 mA, 0 to 10 Vdc
|
mA, V
|
Process
|
DC
|
300 V
|
Switch
|
0.05% Accuracy of Span
|
The DRST-BG is a load cell & strain gage amplifier that converts mV to current or voltage. Front panel programmable LED display | Calibration of input span, external taring.
Product Number | Input Type | Input Class | Input Ranges | Output Type | Output Class | Display Type | Supply Voltage Type | Isolation | Programability |
---|---|---|---|---|---|---|---|---|---|
|
mV
|
Bridge, strain, mV
|
-40 to 100 mV dc
|
mA
|
Process
|
LED
|
DC
|
None
|
Pushbutton
|
The DRSL-RTD is either isolated or non-isolated with 2, 3, or 4-wire Pt100 RTD input. Pre-calibrated temp ranges selectable via DIP switch. Slim housing, high accuracy.
Product Number | Input Type | Input Class | Input Ranges | Output Type | Output Class | Supply Voltage Type | Isolation | Programability |
---|---|---|---|---|---|---|---|---|
|
RTD
|
Temperature
|
-200 to 850°C
|
mA, V
|
Process
|
DC
|
None
|
Switch
|
|
RTD
|
Temperature
|
-200 to 850°C
|
mA, V
|
Process
|
DC
|
300 V
|
Switch
|
The DRSL-DC4 Signal Conditioners convert bipolar process voltage and current signals to unipolar signals. DIP switch selectable range, slim housing, high accuracy (0.05%).
Product Number | Input Type | Input Class | Input Ranges | Output Type | Output Class | Supply Voltage Type | Isolation | Programability | Additional Feature |
---|---|---|---|---|---|---|---|---|---|
|
mA, V
|
Process
|
±20 mA, ±10Vdc
|
mA, V
|
Process
|
DC
|
300 V
|
Switch
|
0.05% Accuracy of Span
|
The DRA-RTT-2 is a DIN Rail loop powered signal conditioner with RTD input and 4-20mA linearized output. It has ± 0.1% accuracy and is field rangeable and low cost.
Product Number | Input Type | Input Class | Input Ranges | Output Type | Output Class | Supply Voltage Type | Isolation | Programability |
---|---|---|---|---|---|---|---|---|
|
RTD
|
Temperature
|
30 to 810°C
|
mA
|
Process
|
Loop
|
None
|
Trim Pot/Switch
|
The DRST-DC measures unipolar or bipolar DC current and voltage signals. Passive/active current buffered output voltage. Additional programmer required.
Product Number | Input Type | Input Class | Input Ranges | Output Type | Output Class | Display Type | Supply Voltage Type | Isolation | Programability |
---|---|---|---|---|---|---|---|---|---|
|
mA, V
|
Process
|
±100 mA, ±300 Vdc
|
mA, V
|
Process
|
Programmer
|
AC/DC
|
2300 V
|
Display Programmer
|
The DRG-AR Series Conditioners are TC, RTC, DC or AC voltage and current input with 2 SPDT Relay Outputs. Field configurable ranges with adjustable setpoints.
Product Number | Input Type | Input Ranges | Output Type | Supply Voltage Type | Additional Feature |
---|---|---|---|---|---|
|
AC Current/Voltage
|
100 mV to 200 V, 10 mA to 100 mA
|
2 Relays
|
DC
|
Field Configurable
|
|
RTD
|
(-200) to 850 °C
|
2 Relays
|
DC
|
Field Configurable
|