Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

1" to 1.38" Diameter, Threaded, Miniature Inline Load Cells

1,000 lbf, ±0.25%, Linearity, 2 mV/V Output, Cable

$985.80

Item# LC202-1K

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $985.80
10-24 $936.51
25-49 $916.79
50-99 $877.36
100+ $857.65

In stock

Lead Time (If not in stock): 4 weeks
1,000 lbf, ±0.25%, Linearity, 2 mV/V Output, Cable LC202-1K LC202-1K
  • Miniature Package for Test Stands and Difficult Locations
  • Rugged, Heavy Duty Construction
  • Dual Mounting Studs for Easy Installation
  • 5-Point Calibration with 59 kOhm Shunt Cal Data

LC202-1K Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Weight Capacity
Measurement Units
OD
Height
Force Direction
Linearity
Electrical Output (Nominal)
Connection Type
Cable Length


  • Input Resistance 360 Ω minimum
  • Output Resistance 350 ±10 Ω
  • Safe Overload 150% of Capacity
  • Ultimate Overload 300% of Capacity
  • Zero Balance ±2% FSO
  • 5-Point Calibration 0%, 50%, 100%, 50%, 0%
  • Accuracy ±0.25% FSO (linearity, hysteresis, repeatability combined)
  • Compensated Temp Range 16 to 71°C (60 to 160°F)
  • Construction Stainless steel
  • Electrical 1.5 m (5') 4-conductor cable
  • Excitation 10 Vdc, 15 Vdc max
  • Operating Temp Range -54 to 121°C (-65 to 250°F)
  • Output 2 mV/V nominal
  • Protection Class IP65
  • Thermal Effects Zero: 0.009% FSO/°C Span: 0.009% FSO/°C
OMEGA’s LC202 Series Load Cell offers the designer a compact series with ranges from 50 lb to 10,000 lb and accuracy of 0.25%. The all stainless steel construction and rugged design assure long life in industrial and commercial applications.

The LC202 is also available in metric configurations, with ranges from 0-100 to 0-50,000 N and metric threads. Please see the LCM202 for complete details, or contact our Pressure department for more information.

SPECIFICATIONS
Excitation: 10 Vdc, 15 Vdc max
Output: 2 mV/V nominal
Accuracy: ±0.25% FSO (linearity, hysteresis, repeatability combined)
5-Point Calibration: 0%, 50%, 100%, 50%, 0%
Zero Balance: ±2% FSO
Operating Temp Range: -54 to 121°C (-65 to 250°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
   Zero: 0.009% FSO/°C
   Span: 0.009% FSO/°C
Safe Overload: 150% of capacity
Ultimate Overload: 300% of capacity
Input Resistance: 360 ? minimum
Output Resistance: 350 ±10 ?
Construction: Stainless steel
Electrical: 1.5 m (5') 4-conductor cable
Protection Class: IP65
loading all models
loading all reviews
Rated 5 out of 5 by from reliable data The unit is functioning well and producing good data on tension. I'm happy with the purchase.
Date published: 2016-11-14
Rated 5 out of 5 by from Cable Cable works as expected. Pricing was good. Delivery was timely.
Date published: 2024-01-23
Rated 3 out of 5 by from The Omega 2000 lbf load cell is too tiny. We never used the Omega 2000 lbf load cell. It looked too small to hold-up to 2000 lbf with the gorillas that work on our system. We went with a more robust larger load cell instead that could stand more unintentional abuse. The typical load is ~ 700 lbf, however, someone could overload it by accident. If the load cell failed and the load dropped, I would never hear the end of it.
Date published: 2023-08-14
Rated 5 out of 5 by from Easy Setup It was easily set up with the DPS20-LV and initial testing seems to have went well.
Date published: 2023-03-06
  • y_2024, m_5, d_8, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_4
  • loc_en_US, sid_LC202-1K, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
loading all QA

What size conductors are in the cable?

Asked by: dmull
Thank you for your inquiry, the conductor size is 28 AWG
Answered by: rkent
Date published: 2022-05-19

Can this load cell be used in dynamic (high frequency) loading conditions? 0-peak 1500N at 400Hz?

Asked by: AL ABI
Thanks for your inquiry LCM202 Is not a good low cell to be used in a dynamic loading conditions .Please Contact us directly with more information about your application and we can make some recommendations for load cell that may be better suited for those conditions.
Answered by: application engineer je
Date published: 2020-07-20

Hello there, What is the maximum load rate the LC202-2k load cell can accurately measure? Is this load cell suitable for dynamic loading conditions/impulse such as 0N-8000N-4600N (2000lb model) in a matter of 15-30ms? Thank you!

Asked by: Royledski
Thank you for your inquire. These load cells do not handle dynamic applications. They may work for a short period but they will fail after time and we do not recommend this type of usage. Hope this was helpful.
Answered by: application engineer je
Date published: 2022-01-25

What is the weight of this load cell? And what is the full output scale?

Asked by: Aysha
Aysha, weight of the unit will be 0.440 pounds and the full span output will be 20 mV if you use 10 volts DC excitation over the span you choose.
Answered by: SAE DV
Date published: 2020-04-28

How much of a side load or moment load can these sensors handle?

Asked by: Jim PE
There is no published data indicating maximum side loading or moment. Side loading should be kept to a minimum.
Answered by: Applications Engineer JK
Date published: 2022-03-22

What is the sensitivity of this load cell (50kN)

Asked by: Rox1992
The output is an analog signal. Nominal sensitivity is 2.0 mV/V meaning that if a 10VDC excitation power is supplied to the cell you will getting a linear 0 to 20 mVDC output signal over the 0 to 50kN range. This working out to about a 0.4 mV change per kN. The NIST traceable calibration report supplied with the load cell would indicate your exact mV/V sensitivity.
Answered by: Applicatrions Engineer JK
Date published: 2019-12-21

Does the LC202-10K load cell read in 1 pound increments or in fractions of a pound?

Asked by: Anthony25
Anthony, the load cell will put out a linear mV across the range no matter what the load is. Assuming that the load cell puts out 0 to 30 mV across the range, a one pound load will result in a load cell output of 0.003 mV. Most data acquisition modules will not be able to adequately capture that low of a mV reading. So, the resolution and how low of a load you are able to read will really depend on your data acquisition system.
Answered by: SAE DV
Date published: 2023-09-07

What size are the threads?

Asked by: sperman
Thank you for the question? The threads are 10-32 UNF-2A Hope this was helpful
Answered by: application engineer je
Date published: 2021-02-17
  • y_2024, m_5, d_8, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_8
  • loc_en_US, sid_LC202-1K, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
Accessories
Swivel Rod End for 2000 to 3000 lb ranges
$28.22
5 In Stock
Swivel Rod End for 7500 to 10,000 lb ranges
$112.84
4 In Stock
Accessories & Compatible Meters
4-Digit Strain Meter with Excitation
$446.66
0 In Stock
Bipolar strain amplifier
$643.60
7 In Stock
Accessories and Compatible Meters
Rod Ends for 25 lb through 100 lb
$28.37
6 In Stock
Rod Ends for 250 lb through 1000 lb
$28.37
13 In Stock
Swivel Rod End for all ranges
$56.42
9 In Stock
6-Digit strain meter with excitation
$956.37
0 In Stock
Unipolar DIN rail mount strain signal conditioner
$551.75
25 In Stock


Warning WARNING: This product can expose you to Nickel, a chemical known to the State of California to cause Cancer or birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Related Categories

en-US
en
Save Configuration