Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Metric, 35mm Diameter, Threaded, Miniature Inline Load Cells

Item# LCM202

In stock

Lead Time (If not in stock): 0 week
Metric, 35mm Diameter, Threaded, Miniature Inline Load Cells LCM202 LCM202
  • Miniature Package for Test Stands and Difficult Locations
  • Rugged, Heavy Duty Construction
  • Dual Mounting Studs for Easy Installation


  • Input Resistance 360 Ω minimum
  • Load Cell Material Stainless Steel
  • Maximum Ambient Temperature 121 {C} (250 {F})
  • Maximum Compensation Temperature 71 {C} (160 {F})
  • Measurement Type Load
  • Output Resistance 350 ±10 Ω
  • Minimum Compensation Temperature 16 {C} (60 {F})
  • Number of Conductors 4
  • Output Voltage 2 mV/V nominal
  • Safe Overload 150% of Capacity
  • Ultimate Overload 300% of Capacity
  • Zero Balance ±2% FSO
  • Style Tension/Compression
OMEGA’s LCM202 Series Load Cell offers the designer a compact series with ranges from 100 to 50,000 N and accuracy of 0.25%. The all stainless steel construction and rugged design assure long life in industrial and commercial applications.

The LCM202 is also available in standard configurations, with 0-50 to 0-10,000 lb ranges and standard threads. Please see the LC202 for complete details, or contact our Pressure department for more information.

SPECIFICATIONS
Excitation: 10 Vdc, 15 Vdc max
Output: 2 mV/V nominal
Accuracy: ±0.25% FSO (linearity, hysteresis, repeatability combined)
5-Point Calibration: 0%, 50%, 100%, 50%, 0%
Zero Balance: ±2% FSO
Operating Temp Range: -54 to 121°C (-65 to 250°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
   Zero: 0.009% FSO/°C
   Span: 0.009% FSO/°C
Safe Overload: 150% of capacity
Ultimate Overload: 300% of capacity
Input Resistance: 360 ? minimum
Output Resistance: 350 ±10 ?
Construction: Stainless steel
Electrical: 1.5 m (5') 4-conductor cable
Protection Class: IP65
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Universal Load Cell, Miniature Metric 25 to 35mm Diameter, 0-100 N to 0-50,000 N
$28.22
0 In Stock
Accessories
M5 x 0.8 female rod end for LCMFD units from 10 to 50 N
$28.22
0 In Stock
M6 x 1.0 swivel rod end for 5,000 N range
$28.22
3 In Stock
M12 x 1.75 swivel rod end for 20,000 N range
$28.13
1 In Stock
M20 x 1.5 swivel rod end for 50,000 N range
$56.42
0 In Stock
en-US
en
Save Configuration