Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Low Profile, Compression Load Cells for Industrial Weighing

2,500 kgf, ±0.13%, Linearity, 3 mV/V Output, MIL-26482-I 10-6P

$1,073.34

Item# LCM411-2.5K

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $1,073.34
10-24 $1,019.67
25-49 $998.21
50-99 $955.27
100+ $933.81

Please contact Technical Sales Team for assistance. Any remaining stock is available for purchase

Only 1 left

Limited Stock
2,500 kgf, ±0.13%, Linearity, 3 mV/V Output, MIL-26482-I 10-6P LCM411-2.5K LCM411-2.5K
  • 5-Point NIST Traceable Calibration with
  • 59 kOhm Shunt Cal Data
  • Dual Bridge Models Available
  • Models Available with Built-In 5 V Amplifiers

LCM411-2.5K Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Weight Capacity
Measurement Units
Force Direction
Linearity
Electrical Output (Nominal)
OD
Height
Connection Type
Cable Length


  • Hysteresis >3000 lb: 0.10% FSO ≤3000 lb: 0.12 % FSO
  • Linearity >3000 lb: 0.10% FSO ≤3000 lb: 0.13% FSO
  • Repeatability 0.05% FSO
  • Safe Overload 150% full scale capacity
  • Zero Balance ±1% FSO
  • Electrical LC401: 4.8 m (15') 4-conductor shielded PVC cable LC411: PTIH-10-6P twist-lock connector (or equivalent)
  • Protection Class IP65
  • Thermal Effects Zero: 0.0045% FSO/°C Span: 0.006% FSO/°C
  • Ultimate Overload 300% full scale capacity
  • 5-Point Calibration Calibrated at 0%, 50%, 100%, 50%, 0%. Note: Models >300,000 lb are calibrated to 300,000 lb. Full scale calibration above 300,000 lb within ±1% available
  • Compensated Temp Range 16 to 71°C (60 to 160°F)
  • Construction 17-4 PH stainless steel
  • Excitation 10 Vdc (15 Vdc maximum)
  • Operating Temp Range -54 to 107°C (-65 to 225°F)
  • Output 3 mV/V ±0.25%
  • Bridge Resistance 350 ±5Ω
  • Cable Assembly with Twist-Lock Connector CA-6PC24-3-015 (sold separately)
  • FS Deflection 0.001 to 0.003" typical
  • Mating Connector PT06F10-6S-R (sold separately)
SPECIFICATIONS
Excitation: 10 Vdc (15 Vdc max)
Output: 3 mV/V ±0.25%
5-Point Calibration: Calibrated at 0%, 50%, 100%, 50%, 0% (includes 59 k? shunt cal data). Note: Models >300,000 lb are calibrated to 300,000 lb. Full scale calibration above 300,000 lb within ±1% available.
Linearity:
   >3000 lb: 0.10% FSO
   ?3000 lb: 0.13% FSO
Hysteresis:
   >3000 lb: 0.10% FSO
   ?3000 lb: 0.12 % FSO
Repeatability: 0.05% FSO
Zero Balance: ±1% FSO
Operating Temp Range: -54 to 107°C (-65 to 225°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
   Zero: 0.0025% FSO/°F
   Span: 0.0035% FSO/°F
Safe Overload: 150% FS Capacity
Ultimate Overload: 300% FS Capacity
Bridge Resistance: 350 ? ±5 ?
FS Deflection: 0.001 to 0.003 in. typical
Construction: 17-4 PH Stainless Steel
Electrical Connection:
   LC401: 15 ft (4.8 m) 4-Conductor shielded PVC Cable
   LC411: PTIH-10-6P Twist lock connector (or equivalent)
Mating Connector: PT06F10-6S, sold separately

Compatible Meters include the DP41-S & DP25B-S Series
The LC401 is also available in metric configurations, with ranges from 0-25 to 0-5000 kgf. Please see the LCM401 for complete details, or contact our Pressure department for more information.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
4-Digit Meter with excitation for mV/V Models
$446.66
0 In Stock
Mating connector for PX429 series, sold Separately
$41.30
0 In Stock
Accessories and Compatible Meters
15 foot connector/cable assembly for LC411 series
$166.50
0 In Stock
6-Digit strain meter with excitation
$956.37
0 In Stock

Related Categories

en-US
en
Save Configuration