Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Metric, Low Profile, Compression Load Cells

Item# LCM401_LCM411

In stock

Lead Time (If not in stock): 0 week
Metric, Low Profile, Compression Load Cells LCM401_LCM411 LCM401_LCM411
  • 5-Point NIST Traceable Calibration with 59 kOhm Shunt Cal Data Provided
  • Dual Bridge Models Available
  • Models Available with Built-In 5 V Amplifiers
  • All Stainless Steel for Harsh Industrial Applications


  • Hysteresis >1000 kg: 0.10% FSO
  • Input Resistance 350 ±5Ω
  • Linearity >1000 kg: 0.10% FSO
  • Load Cell Material 17-4 PH stainless steel
  • Maximum Ambient Temperature 107 {C} (225 {F})
  • Maximum Compensation Temperature 71 {C} (160 {F})
  • Measurement Type Load
  • Minimum Compensation Temperature 16 {C} (60 {F})
  • Repeatability 0.05% FSO
  • Output Voltage 3 mV/V ±0.25%
  • Safe Overload 150% FS Capacity
  • Ultimate Overload 300% FS Capacity
  • Temperature Effects Zero: 0.0045% FSO/°C
  • Zero Balance ±1% FSO
The LCM401 is also available in standard configurations, with 0-50 to 0-400,000 lb ranges. Please see the LC401 for complete details, or contact our Pressure department for more information.


SPECIFICATIONS
Excitation: 10 Vdc (15 Vdc max)
Output: 3 mV/V ±0.25%
5-Point Calibration: Calibrated at 0%, 50%, 100%, 50%, 0% (includes 59 k? shunt cal data). Note: Models >300,000 lb are calibrated to 300,000 lb. Full scale calibration above 300,000 lb within ±1% available.
Linearity:
   >1000 kg: 0.10% FSO
   ?1000 kg: 0.13% FSO
Hysteresis:
   >1000 kg: 0.10% FSO
   ?1000 kg: 0.12 % FSO
Repeatability: 0.05% FSO
Zero Balance: ±1% FSO
Operating Temp Range: -54 to 107°C (-65 to 225°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
   Zero: 0.0045% FSO/°C
   Span: 0.0063% FSO/°C
Safe Overload: 150% FS Capacity
Ultimate Overload: 300% FS Capacity
Bridge Resistance: 350 ? ±5 ?
FS Deflection: 0.025 to 0.076 mm (0.001 to 0.003 in.) typical
Construction: 17-4 PH Stainless Steel
Electrical Connection:
   LCM401: 15 ft (4.8 m) 4-Conductor shielded PVC Cable
   LCM411: PTIH-10-6P Twist lock connector (or equivalent)
Mating Connector: PT06F10-6S, sold separately

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.

Compatible Meters include the DP41-S & DP25B-S Series.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories and Compatible Meters
Mating connector for LC714 series load cells
$41.30
0 In Stock

Related Categories

en-US
en
Save Configuration