Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Constant Moment Beam Load Cell with 4-Direction Overload Stops

2 kgf, ±0.03%, Linearity, 2 mV/V Output, Cable

$771.57

Item# LCM601-2

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $771.57
10-24 $732.99
25-49 $717.56
50-99 $686.70
100+ $671.27

Please contact Technical Sales Team for assistance. Any remaining stock is available for purchase

Only 1 left

Limited Stock
2 kgf, ±0.03%, Linearity, 2 mV/V Output, Cable LCM601-2 LCM601-2
  • 5-Point NIST Traceable Calibration with
  • 59 kOhm Shunt Cal Data
  • 4-Direction Overload Stops
  • 0.25% Interchangeability for Scale Applications

LCM601-2 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Weight Capacity
Measurement Units
Force Direction
Linearity
Electrical Output (Nominal)
OD
Length
Connection Type
Cable Length


  • Hysteresis ±0.03% FSO
  • Input Resistance 360 Ω minimum
  • Linearity ±0.03% FSO
  • Output Resistance  350 ±10 Ω
  • Repeatability  ±0.02% FSO
  • Safe Overload 150% of rated capacity
  • Ultimate Overload 300% of capacity
  • Zero Balance  ±1% FSO
  • Compensated Temp Range 16 to 71°C (60 to 160°F)
  • Construction  Stainless steel
  • Electrical 1.5 m (5') 4-conductor shielded color-coded cable
  • Excitation 10 Vdc, 15V max
  • Operating Temp Range '-34 to 82°C (-30 to 180°F)
  • Output  2 mV/V ±0.25%
  • Thermal Effects Zero: ±0.0025% FSO/°F Span: ±0.0010% FSO/°F
  • Full Scale Deflection  0.005 to 0.015" typ
  • 5-Point Calibration (in Compression) 0%, 50%, 100%, 50%, 0%
OMEGA’s Model LC601 is an extremely low capacity industrial load cell with built-in overload stops in all four directions for added durability . The LC601 offers high accuracy and a rugged design in a small package. It is ideal for small scales and industrial weighing applications.

The LC601 is also available in metric configurations, with 0-1 to 0-10 kgf ranges and metric threads. Please see the LCM601 for complete details, or contact our Pressure department for more information.

SPECIFICATIONS
Excitation: 10 Vdc, 15V max
Output: 2 mV/V ±0.25%
5-Point Calibration (in Compression): 0%, 50%, 100%, 50%, 0%
Linearity: ±0.03% FSO
Hysteresis: ±0.03% FSO
Repeatability: ±0.02% FSO
Zero Balance: ±1% FSO
Operating Temperature Range: -34 to 82°C (-30 to 180°F)
Compensated Temperature Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
   Zero: ±0.0025% FSO/°F
   Span: ±0.0010% FSO/°F
Safe Overload: 150% of rated capacity
Ultimate Overload: 300% of capacity
Input Resistance: 360 ? minimum
Output Resistance: 350 ±10 ?
Full Scale Deflection: 0.005 to 0.015" typ
Construction: Stainless steel
Electrical Connections: 1.5 m (5') 4-conductor shielded color-coded cable
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration