Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Compact, Differential, Low Pressure Transducers

-2 to 2 inH2O, Bidirectional
Warranty
  • RoHS Icon
  • CE Approved
  • UKCA

$285.99

Item# PX165-002B

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $285.99
10-24 $271.69
25-49 $265.97
50-99 $257.39
100+ $243.09

In stock

Lead Time (If not in stock): 7 weeks
-2 to 2 inH2O, Bidirectional PX165-002B PX165-002B
  • Ultra low differential pressure ranges - as low as 0.25 inH2O
  • Compact and PCB mountable
  • Durable PBT case
  • Fast and easy electrical connections with optional connector, see Accessories

PX165-002B Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Pressure Type
Accuracy Class
Accuracy Value(compensated range)
Output Signal
Electrical Output
Pressure Port Size
Pressure Port Type
Connection/Termination
Operating Temperature Range
Additional Features


  • Storage Temperature -40 to 70 °C (-40 to 158 °F)
  • Supply Voltage 5 Vdc
  • Weight 10g
  • Compatible Media Non-corrosive, dry gas
  • Dimensions 1.18” x 1.65” x 0.37”
  • Environmental Protection IP20/NEMA 1
  • Proof Pressure 7.25 psid
  • Stability ≤±0.50% span/year
  • Thermal Coefficient (Zero & Span) ±0.18% Span/°C (±0.10% of span/°F)
  • Max Static Pressure 11.60 psid

The PX165 differential pressure transducer series provides a solution to measure differential pressure in low and ultra low ranges, down to 0.25 inches of water. These sensors are quite compact, coming in at only 1.18"" x 1.65"" x 0.37 and weigh just 0.35 oz. this makes them ideal for circuit board (PCB) mounted applications or when space is at a premium. They come standard with pins but are also compatible with a JST BHR-03VS-1 connector for quick electrical connections. A particular advantage to purchasing this low differential pressure solution from Omega is the flexibility to order large quantities for OEM applications or lower quantities that are reasonably priced for small projects.

The Static Pressure should be applied to both ports simultaneously to avoid exceeding the Proof Pressure rating.

The new PX165 series also serves as a suitable replacement in many cases for our PX160 series that contained PX162, PX163, and PX164 part numbers.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

What is the current requirements on this sensor?

Asked by: Twinna
Thank you for your inquiry, please send your question to Info@omega.com
Answered by: rkent
Date published: 2022-03-01
  • y_2024, m_5, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_PX165-002B, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
Translucent Polypropylene Tubing, 272psi, 100ft
$48.98
0 In Stock
Black Polypropylene Tubing, 272psi, 100ft
$34.04
0 In Stock
Translucent Vinyl Tubing, 68psi, 100ft
$25.05
4 In Stock
JST Connector Cable for PX165.
$26.49
1 In Stock

Related Categories

en-US
en
Save Configuration